ZHCSQA8E January 1996 – March 2022 SN54HC365 , SN74HC365
PRODUCTION DATA
tpd is the maximum between tPLH and tPHL
tt is the maximum between tTLH and tTHL
Figure 6-1 Load Circuit
Figure 6-2 Voltage Waveforms
Figure 6-4 Voltage Waveform
Figure 6-3 Voltage WaveformsA. CL includes probe and jig capacitance.
B. Waveform 1 is for an output with internal conditions such that the output is low
except when diabled by the output control.
Waveform 2
is for an output with internal conditions such that the output is high except when
diabled by the output control.
C. Phase relationships between waveforms were chosen arbitrarily. All input pulses are supplied by generators having the following charactersitics: PRR ≤ 1 MHz, ZO = 50 Ω, tr = 6 ns, tf = 6 ns.
D. The outputs are measured one at a time with one input transition per measurement.
E. tPLZ and tPHZ are the same as tdis.
F. tPZL and tPZH are the same as ten.