ZHCSRL8E December 1982 – April 2021 SN54HC10 , SN74HC10
PRODUCTION DATA
| PARAMETER | FROM | TO | VCC | Operating free-air temperature (TA) | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| 25°C | –40°C to 85°C | ||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| tpd | Propagation delay | A, B, or C | Y | 2 V | 35 | 95 | 120 | ns | |||
| 4.5 V | 10 | 19 | 24 | ||||||||
| 6 V | 9 | 16 | 20 | ||||||||
| tt | Transition-time | Y | 2 V | 23 | 75 | 95 | ns | ||||
| 4.5 V | 6 | 15 | 19 | ||||||||
| 6 V | 5 | 13 | 16 | ||||||||