ZHCSRL7F March 1984 – April 2021 SN54HC05 , SN74HC05
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The inputs and outputs to this device have both positive and negative clamping diodes as depicted in #CLAMPDIODESIMG.
Voltages beyond the values specified in the Absolute Maximum Ratings table can cause damage to the device. The recommended input and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.
Figure 8-1 Electrical Placement of Clamping Diodes for Each Input and Output