ZHCSST5F October 1995 – February 2024 SN54AC373 , SN74AC373
PRODUCTION DATA
PARAMETER | TO (INPUT) | TO (OUTPUT) | TA = 25°C | SN54AC373 | SN74AC373 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||
tPLH | D | Q | 1.5 | 7 | 9.5 | 1 | 11.5 | 1.5 | 10.5 | ns |
tPHL | 1.5 | 7 | 9.5 | 1 | 11.5 | 1.5 | 10.5 | |||
tPLH | LE | Q | 1.5 | 7.5 | 9.5 | 1 | 12 | 1.5 | 10.5 | ns |
tPHL | 1.5 | 7 | 9.5 | 1 | 11 | 1.5 | 10.5 | |||
tPZH | OE | Q | 1.5 | 7 | 8.5 | 1 | 10.5 | 1 | 9.5 | ns |
tPZL | 1.5 | 6.5 | 8.5 | 1 | 10 | 1 | 9.5 | |||
tPHZ | OE | Q | 1.5 | 8 | 11 | 1 | 13.5 | 1 | 12.5 | ns |
tPLZ | 1.5 | 6.5 | 8.5 | 1 | 10.5 | 1 | 10 |