ZHCSNA9F April 1977 – January 2021 SG2524 , SG3524
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The error amplifier is a differential-input transconductance amplifier. The output is available for DC gain control or AC phase compensation. The compensation node (COMP) is a high-impedance node (RL = 5 MΩ). The gain of the amplifier is AV = (0.002 Ω–1)RL and easily can be reduced from a nominal 10,000 by an external shunt resistance from COMP to ground. Refer to Figure 7-1 for data.