SLOS070D July   1979  – November 2014 NE5534 , NE5534A , SA5534 , SA5534A

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Simplified Schematic
  5. 5 Revision History
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 Handling Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Operating Characteristics
    7. 7.7 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Offset-Voltage Null Capability
      2. 8.3.2 Slew Rate
      3. 8.3.3 Common-Mode Rejection Ratio
      4. 8.3.4 Unity-Gain Bandwidth
      5. 8.3.5 External Compensation Capability
    4. 8.4 Device Functional Modes
  9. 9 Application and Implementation
    1. 9.1 General Application
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Output Voltage Swing
        2. 9.2.2.2 Supply and Input Voltage
      3. 9.2.3 Application Curves for Output Characteristics
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Related Links
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • D|8
  • P|8
散热焊盘机械数据 (封装 | 引脚)
订购信息

7 Specifications

7.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN TYP MAX UNIT
VCC Supply voltage(2) VCC+ 0 22 V
VCC– –22 0 V
Input voltage, either input(2)(3) VCC– VCC+ V
Input current(4) –10 10 mA
Duration of output short circuit(5) Unlimited
TJ Operating virtual-junction temperature 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltage values, except differential voltages, are with respect to the midpoint between VCC+ and VCC–.
(3) The magnitude of the input voltage must never exceed the magnitude of the supply voltage.
(4) Excessive current will flow if a differential input voltage in excess of approximately 0.6 V is applied between the inputs, unless some limiting resistance is used.
(5) The output may be shorted to ground or either power supply. Temperature and/or supply voltages must be limited to ensure the maximum dissipation rating is not exceeded.
(6) Maximum power dissipation is a function of TJ(max), θJA, and TA. The maximum allowable power dissipation at any allowable ambient temperature is PD = (TJ(max) – TA) / θJA. Operating at the absolute maximum TJ of 150°C can affect reliability.
(7) The package thermal impedance is calculated in accordance with JESD 51-7.

7.2 Handling Ratings

MIN MAX UNIT
Tstg Storage temperature range –65 150 °C
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins 0 2000 V
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins 0 200

7.3 Recommended Operating Conditions

MIN MAX UNIT
VCC Supply voltage VCC+ 5 15 V
VCC– –5 –15 V
TA Operating free-air temperature NE5534, NE5534A 0 70 °C
SA5534, SA5534A –40 85

7.4 Thermal Information

THERMAL METRIC(1) NE5534, NE5534A
SA5534, and SA5534A
UNIT
D P PS
8 PINS
RθJA Package thermal impedance(7)(6) 97 85 95 °C/W
(1) For more information about traditional and new thermal metrics, see the IC Package Thermal Metrics application report (SPRA953).

7.5 Electrical Characteristics

VCC± = ±15 V, TA = 25°C (unless otherwise noted)
PARAMETER TEST CONDITIONS(1) MIN TYP MAX UNIT
VIO Input offset voltage VO = 0
RS = 50 Ω
TA = 25°C 0.5 4 mV
TA = Full range 5
IIO Input offset current VO = 0 TA = 25°C 20 300 nA
TA = Full range 400
IIB Input bias current VO = 0 TA = 25°C 500 1500 nA
TA = Full range 2000
VICR Common-mode input-voltage range ±12 ±13 V
VO(PP) Maximum peak-to-peak output-voltage swing RL ≥ 600 Ω VCC± = ±15 V 24 26 V
VCC± = ±18 V 30 32
AVD Large-signal differential-voltage amplification VO = ±10 V
RL ≥ 600 Ω,
TA = 25°C 25 100 V/mV
TA = Full range 15
RL ≥ 2 kΩ, VO±10 V TA = 25°C 25 100
TA = Full range 15
Avd Small-signal differential-voltage amplification f = 10 kHz CC = 0 6 V/mV
CC = 22 pF 2.2
BOM Maximum output-swing bandwidth VO = ±10 V CC = 0 200 kHz
CC = 22 pF 95
VCC± 18 V,
RL = 600 Ω
VO = ±14 V
CC = 22 pF
70
B1 Unity-gain bandwidth CC = 22 pF CL = 100 pF 10 MHz
ri Input resistance 30 100 kΩ
zo Output impedance AVD = 30 dB,
CC = 22 pF
RL = 600 Ω,
f = 10 kHz
0.3 Ω
CMRR Common-mode rejection ratio VO = 0,
RS = 50 Ω
VIC = VICRmin 70 100 dB
kSVR Supply-voltage rejection ratio (ΔVCC or ΔVIO) VCC± = ±9 V to ±15 V,
VO = 0
RS = 50 Ω 80 100 dB
IOS Output short-circuit current 38 mA
ICC Total supply current VO = 0, No load TA = 25°C 4 8 mA
(1) All characteristics are measured under open-loop conditions with zero common-mode input voltage, unless otherwise specified. For NE5534 and NE5534A, full range is 0°C to 70°C. For SA5534 and SA5534A, full range is –40°C to 85°C.

7.6 Operating Characteristics

VCC± = ±15 V, TA = 25°C (unless otherwise noted)
PARAMETER TEST CONDITIONS NE5534, SA5534 NE5534A, SA5534A UNIT
TYP MIN TYP MAX
SR Slew rate CC = 0 13 13 V/μs
CC = 22 pF 6 6
tr Rise time VI = 50 mV,
RL = 600 Ω,
CL = 100 pF
AVD = 1,
CC = 22 pF
20 20 ns
Overshoot factor 20 20 %
Rise time VI = 50 mV,
RL = 600 Ω,
CL = 500 pF
AVD = 1,
CC = 47 pF
50 50 ns
Overshoot factor 35% 35% —
Vn Equivalent input noise voltage f = 30 Hz 7 5.5 7 nV/√Hz
f = 1 kHz 4 3.5 4.5
In Equivalent input noise current f = 30 Hz 2.5 1.5 pA/√Hz
f = 1 kHz 0.6 0.4
F Average noise figure RS = 5 kΩ f = 10Hz to 20 kHz 0.9 dB

7.7 Typical Characteristics

tc_1_slos070.gifFigure 1. Normalized Input Bias Current and Input Offset Current
vs Free-Air Temperature
tc_3_slos070.gifFigure 3. Large-Signal Differential Voltage Amplification
vs Frequency
tc_5_slos070.gifFigure 5. Normalized Slew Rate and Unity-Gain Bandwidth
vs Free-Air Temperature
tc_7_slos070.gifFigure 7. Equivalent Input Noise Voltage
vs Frequency
tc_9_slos070.gifFigure 9. Total Equivalent Input Noise Voltage
vs Source Resistance
tc_2_slos070.gifFigure 2. Maximum Peak-to-Peak Output Voltage
vs Frequency
tc_4_slos070.gifFigure 4. Normalized Slew Rate and Unity-Gain Bandwidth
vs Supply Voltage
tc_6_slos070.gifFigure 6. Total Harmonic Distortion
vs Frequency
tc_8_slos070.gifFigure 8. Equivalent Input Noise Current
vs Frequency