ZHCSFI5 September   2016 REF6225 , REF6230 , REF6233 , REF6241 , REF6245 , REF6250

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
  4. 4 Device Comparison Table
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
    6. 6.6 Typical Characteristics
  7. 7 Parameter Measurement Information
    1. 7.1 Solder Heat Shift
    2. 7.2 Thermal Hysteresis
    3. 7.3 Reference Droop Measurements
    4. 7.4 1/f Noise Performance
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Integrated ADC Drive Buffer
      2. 8.3.2 Temperature Drift
      3. 8.3.3 Load Current
      4. 8.3.4 Stability
    4. 8.4 Device Functional Modes
  9. 9 Applications and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Results
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 文档支持
      1. 12.1.1 相关文档 
    2. 12.2 相关链接
    3. 12.3 接收文档更新通知
    4. 12.4 社区资源
    5. 12.5 商标
    6. 12.6 静电放电警告
    7. 12.7 Glossary
  13. 13机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Applications and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

Application Information

Many applications, such as event-triggered and multiplexed data-acquisition systems, require the very first conversion of the ADC to have 18-bit or greater precision. These types of data acquisition systems capture data in bursts, and are also called burst-mode, data-acquisition systems. Achieving 18-bit precision for the first sample is very difficult using a conventional voltage reference because the voltage reference droop limits the accuracy of the first few conversions. Furthermore, variable-sampling-rate systems require that the gain error of the system does not vary with sampling rate. The primary objective of this design example is to demonstrate the lowest distortion and noise, burst-mode data-acquisition block with low power consumption, using an 18-bit SAR ADC operating at a throughput of 1 MSPS, for a 1-kHz, full-scale, pure sine-wave input.

Typical Application

REF6225 REF6230 REF6233 REF6241 REF6245 REF6250 REF62xx_TIPD_BOS748.gif Figure 53. 18-bit, 1-MSPS, Burst-Mode Data Acquisition system

Design Requirements

  1. Burst-mode support (see Reference Droop Measurements section for more details)
  2. ENOB > 16 bits
  3. THD < –120 dB
  4. Power consumption < 50 mW
  5. Throughput = 1 MSPS

Detailed Design Procedure

The data acquisition system shown in Figure 53 has three major contributors to the noise and accuracy in the system: the input driver, the reference with driver, and the data converter. Each analog block is carefully designed so that the data converter specifications limit the system specifications. The THS4551, a fully differential operational amplifier is used to drive the 18-bit ADC (ADS8881). The charge-kickback RC filter at the output of the THS4551 is used to reduce the charge kickback created by the opening and closing of the sampling switch inside the ADC. Design the RC filter so that the voltage at the sampling capacitor settles to 18-bit accuracy within the acquisition time of the ADC.

Data-acquisition systems require stable and accurate voltage references in order to perform the most accurate data conversion. The REF62xx family of voltage references have integrated an ADC drive buffer, and can therefore drive the REF pin of the ADS8881 directly, without the need for an external reference buffer. See the Integrated ADC Drive Buffer section for more details about reference-buffer requirements. Correct output capacitor selection for the REF62xx is very important in this design. The Stability section describes the ESR requirements of the output capacitor for stability and burst-mode requirements. A capacitance of 1 μF is connected to the FILT pin to reduce broadband noise of the REF62xx.

Results

Table 2 summarizes the measured results.

Table 2. Measured Results

SPECIFICATION MEASURED RESULT
SNR 100.5 dB
ENOB 16.4
THD –125.9 dB
Throughput 1 MSPS
Burst mode First sample > 18-bit precision
Power consumption 40 mW

Application Curves

REF6225 REF6230 REF6233 REF6241 REF6245 REF6250 C024_SBOS708.png
REF6250 driving REF pin of ADS8881,
fIN = 1 kHz, SNR = 100.5 dB, THD = –125.9 dB
Figure 54. Typical FFT Plot
REF6225 REF6230 REF6233 REF6241 REF6245 REF6250 C038_SBOS708.png
REF6250 driving REF pin of ADS8881,
fIN = 10 kHz, SNR = 99.2 dB, THD = –119.4 dB
Figure 56. Typical FFT Plot
REF6225 REF6230 REF6233 REF6241 REF6245 REF6250 C047_SBOS708.png
REF6250 driving REF pin of ADS8881 operating at 1 MSPS,
positive full-scale input to ADS8881
Figure 58. Reference Droop
REF6225 REF6230 REF6233 REF6241 REF6245 REF6250 C037_SBOS708.png
REF6250 driving REF pin of ADS8881,
fIN = 2 kHz, SNR = 100.4 dB, THD = –123.9 dB
Figure 55. Typical FFT Plot
REF6225 REF6230 REF6233 REF6241 REF6245 REF6250 C049_SBOS708.png
REF6250 driving REF pin of ADS8881 operating at 1 MSPS,
AINP = AINN = VREF / 2 for ADS8881
Figure 57. Reference Droop
REF6225 REF6230 REF6233 REF6241 REF6245 REF6250 C048_SBOS708.png
REF6250 driving REF pin of ADS8881 operating at 1 MSPS,
negative full-scale input to ADS8881
Figure 59. Reference Droop