SBOS392I August 2007 – April 2026
PRODUCTION DATA
The REF33xx is a low-power, precision, low-dropout voltage reference family available in tiny SC70-3 and SOT-23-3 packages, and in a 1.5mm × 1.5mm UQFN-8 package. Small size and low power consumption (5μA maximum) make the REF33xx ideal for a wide variety of portable and battery-powered applications.
The REF33xx can be operated at a supply voltage 180mV above the specified output voltage under normal load conditions, with the exception of the REF3312, which has a minimum supply voltage of 1.7V. All models are specified for the wide temperature range of –40°C to +125°C.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
|---|---|---|
| REF33xx | DBZ (SOT-23, 3) | 2.92mm × 2.37mm |
| DCK (SC70, 3) | 2.00mm × 2.10mm | |
| RSE (UQFN, 8) | 1.50mm × 1.50mm |
REF3312 in a Single-Supply
Signal Chain
Dropout Voltage vs Load
Current