ZHCSCM7E July 2018 – February 2022 REF2025 , REF2030 , REF2033 , REF2041
PRODUCTION DATA
At TA = 25°C, IL = 0 mA, VIN = 5-V power supply, CL = 0 µF, and 2.5-V output, unless otherwise noted.




| –40°C ≤ TA ≤ 125°C |

| Refer to the Section 8.1 section for more information. |


| VBIAS output |

| VBIAS output | IL = 20 mA |

| VBIAS output | IL = –20 mA |

| VBIAS output |

| CL = 10 µF |

| CL = 10 µF |

| CL = 10 µF | IL = ±1-mA step |

| CL = 10 µF | IL = ±20-mA step |

| CL = 1 µF |


| VREF output |


| VBIAS output |


| –40°C ≤ TA ≤ 125°C | ||

| –40°C ≤ TA ≤ 125°C |

| –40°C ≤ TA ≤ 85°C |

| Refer to the Section 8.1 section for more information. |


| VREF output |

| VREF output | IL = 20 mA |

| VREF output | IL = –20 mA |

| VREF output |

| CL = 0 µF |

| CL = 1 µF |

| CL = 1 µF | IL = ±1-mA step |

| CL = 1 µF | IL = ±20-mA step |


| CL = 10 µF |


| VBIAS output |

| VREF output |