ZHCSH81 December 2017 PGA302
PRODUCTION DATA.
The nominal relationship between the device junction temperature and 16-bit TGAIN ADC Code for T GAIN = 4 V/V is shown in Equation 1
where
Table 3 shows ADC output for some example junction temperature values.
INTERNAL TEMPERATURE | 16-BIT ADC NOMINAL VALUE |
---|---|
–40°C | 4900 (0x1324) |
0°C | 5700 (0x1644) |
150°C | 8700 (0x21FC) |