ZHCSPD5A April 2022 – September 2022 PCM5120-Q1
PRODUCTION DATA
Figure 8-51 shows the magnitude response and Figure 8-52 shows the pass-band ripple and phase deviation for a decimation filter with a sampling rate of 22.05 kHz to 24 kHz. Table 8-39 lists the specifications for a decimation filter with a 22.05-kHz to 24-kHz sampling rate.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Pass-band ripple | Frequency range is 0 to 0.46 × fS | –0.01 | 0.01 | dB | |
Stop-band attenuation | Frequency range is 0.6 × fS onwards | 87.1 | dB | ||
Group delay or latency | Frequency range is 0 to 0.325 × fS | 4.1 | 1/fS | ||
Group delay deviation | Frequency range is 0 to 0.325 × fS | –0.514 | 0.514 | 1/fS | |
Phase deviation | Frequency range is 0 to 0.325 × fS | –10.0 | 14.3 | Degrees |