SLES102B December 2003 – March 2015 PCM1798
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | VCC1, VCC2L, VCC2R | –0.3 | 6.5 | V |
VDD | –0.3 | 4 | ||
Supply voltage differences: VCC1, VCC2L, VCC2R | ±0.1 | V | ||
Ground voltage differences: AGND1, AGND2, AGND3L, AGND3R, DGND | ±0.1 | V | ||
Digital input voltage | LRCK, DATA, BCK, SCK, FMT1, FMT0, MONO, CHSL, DEM, MUTE, RST | –0.3 | 6.5 | V |
ZERO | –0.3 | (VDD + 0.3 V) < 4 | ||
Analog input voltage | –0.3 | (VCC + 0.3 V) < 6.5 | V | |
Input current (any pins except supplies) | ±10 | mA | ||
Ambient temperature under bias | –40 | 125 | °C | |
Junction temperature | 150 | °C | ||
Package temperature (IR reflow, peak) | 260 | °C | ||
Storage temperature, Tstg | –55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±3000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD Digital supply voltage | 3.0 | 3.3 | 3.6 | V | |
VCC1 | Analog supply voltage | 4.7525 | 5 | 5.25 | V |
VCC2L | |||||
VCC2R | |||||
Operating temperature | –25 | 85 | °C |
THERMAL METRIC(1) | PCM1798 | UNIT | |
---|---|---|---|
DB (SSOP) | |||
28 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 70.4 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 29.2 | |
RθJB | Junction-to-board thermal resistance | 31.5 | |
ψJT | Junction-to-top characterization parameter | 3.1 | |
ψJB | Junction-to-board characterization parameter | 31.1 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Resolution | 24 | Bits | ||||
DATA FORMAT | ||||||
Audio data interface format | Standard, I2S, left-justified | |||||
Audio data bit length | 16-, 24-bit selectable | |||||
Audio data format | MSB first, 2s complement | |||||
fS | Sampling frequency | 10 | 200 | kHz | ||
System clock frequency | 128, 192, 256, 384, 512, 768 fS | |||||
DIGITAL INPUT/OUTPUT | ||||||
Logic family | TTL compatible | |||||
VIH | Input logic level | 2 | VDC | |||
VIL | 0.8 | |||||
IIH | Input logic current | VIN = VDD | 10 | µA | ||
IIL | VIN = 0 V | –10 | ||||
VOH | Output logic level | IOH = –2 mA | 2.4 | VDC | ||
VOL | IOL = 2 mA | 0.4 | ||||
DYNAMIC PERFORMANCE(1)(2) | ||||||
THD+N at VOUT = 0 dB | fS = 44.1 kHz | 0.0005% | 0.001% | |||
fS = 96 kHz | 0.00% | |||||
fS = 192 kHz | 0.0015% | |||||
Dynamic range | EIAJ, A-weighted, fS = 44.1 kHz | 120 | 123 | dB | ||
EIAJ, A-weighted, fS = 96 kHz | 123 | |||||
EIAJ, A-weighted, fS = 192 kHz | 123 | |||||
Signal-to-noise ratio | EIAJ, A-weighted, fS = 44.1 kHz | 120 | 123 | dB | ||
EIAJ, A-weighted, fS = 96 kHz | 123 | |||||
EIAJ, A-weighted, fS = 192 kHz | 123 | |||||
Channel separation | fS = 44.1 kHz | 116 | 119 | dB | ||
fS = 96 kHz | 118 | |||||
fS = 192 kHz | 117 | |||||
Level linearity error | VOUT = –120 dB | ±1 | dB | |||
DYNAMIC PERFORMANCE (MONO MODE)(1)(2)(3) | ||||||
THD+N at VOUT = 0 dB | fS = 44.1 kHz | 0.0005% | ||||
fS = 96 kHz | 0.001% | |||||
fS = 192 kHz | 0.0015% | |||||
Dynamic range | EIAJ, A-weighted, fS = 44.1 kHz | 126 | dB | |||
EIAJ, A-weighted, fS = 96 kHz | 126 | |||||
EIAJ, A-weighted, fS = 192 kHz | 126 | |||||
Signal-to-noise ratio | EIAJ, A-weighted, fS = 44.1 kHz | 126 | dB | |||
EIAJ, A-weighted, fS = 96 kHz | 126 | |||||
EIAJ, A-weighted, fS = 192 kHz | 126 | |||||
ANALOG OUTPUT | ||||||
Gain error | –7 | ±2 | 7 | % of FSR | ||
Gain mismatch, channel-to-channel | –3 | ±0.5 | 3 | % of FSR | ||
Bipolar zero error | At BPZ | –2 | ±0.5 | 2 | % of FSR | |
Output current | Full scale (0 dB) | 4 | mAp-p | |||
Center current | At BPZ | –3.5 | mA | |||
DIGITAL FILTER PERFORMANCE | ||||||
De-emphasis error | ±0.1 | dB | ||||
FILTER CHARACTERISTICS–1: SHARP ROLLOFF | ||||||
±0.0002 dB | 0.454 fS | |||||
Pass band | –3 dB | 0.49 fS | ||||
Stop band | 0.546 fS | |||||
Pass-band ripple | ±0.0002 | dB | ||||
Stop-band attenuation | Stop band = 0.546 fS | –98 | dB | |||
Delay time | 38/fS | s | ||||
FILTER CHARACTERISTICS–2: SLOW ROLLOFF | ||||||
Pass band | ±0.001 dB | 0.21 fS | ||||
–3 dB | 0.448 fS | |||||
Stop band | 0.79 fS | |||||
Pass-band ripple | ±0.001 | dB | ||||
Stop-band attenuation | Stop band = 0.732 fS | –80 | dB | |||
Delay time | 38/fS | s | ||||
POWER SUPPLY REQUIREMENTS | ||||||
VDD | Voltage range | 36 | 3.3 | 3.6 | VDC | |
VCC1 | ||||||
VCC2L | 4.7525 | 5 | 5.25 | |||
VCC2R | ||||||
IDD | Supply current(4) | fS = 44.1 kHz | 7 | 9 | mA | |
fS = 96 kHz | 13 | |||||
fS = 192 kHz | 25 | |||||
ICC | fS = 44.1 kHz | 18 | 23 | mA | ||
fS = 96 kHz | 19 | |||||
fS = 192 kHz | 20 | |||||
Power dissipation(4) | fS = 44.1 kHz | 115 | 150 | mW | ||
fS = 96 kHz | 140 | |||||
fS = 192 kHz | 180 | |||||
TEMPERATURE RANGE | ||||||
Operation temperature | –25 | 85 | °C |
MIN | MAX | UNIT | ||
---|---|---|---|---|
SYSTEM CLOCK INPUT TIMING | ||||
t(SCY) | System clock pulse cycle time | 13 | ns | |
t(SCKH) | System clock pulse duration, HIGH | 0.4t(SCY) | ns | |
t(SCKL) | System clock pulse duration, LOW | 0.4t(SCY) | ns | |
EXTERNAL RESET TIMING | ||||
t(RST) | Reset pulse duration, Low | 20 | ns | |
TIMING OF AUDIO INTERFACE | ||||
t(BCY) | BCK pulse cycle time | 70 | ns | |
t(BCL) | BCK pulse duration, LOW | 30 | ns | |
t(BCH) | BCK pulse duration, HIGH | 30 | ns | |
t(BL) | BCK rising edge to LRCK edge | 10 | ns | |
t(LB) | LRCK edge to BCK rising edge | 10 | ns | |
t(DS) | DATA setup time | 10 | ns | |
t(DH) | DATA hold time | 10 | ns | |
LRCK clock data | 50% ± 2 bit clocks | |||
AUDIO INTERFACE TIMING FOR EXTERNAL DIGITAL FILTER | ||||
t(BCY) | BCK pulse cycle time | 20 | ns | |
t(BCL) | BCK pulse duration, LOW | 7 | ns | |
t(BCH) | BCK pulse duration, HIGH | 7 | ns | |
t(BL) | BCK rising edge to WDCK falling edge | 5 | ns | |
t(LB) | WDCK falling edge to BCK rising edge | 5 | ns | |
t(DS) | DATA setup time | 5 | ns | |
t(DH) | DATA hold time | 5 | ns |
Frequency Response, Sharp Rolloff | ||
Frequency Response, Slow Rolloff | ||
Pass-Band Ripple, Sharp Rolloff | ||
Transition Characteristics, Slow Rolloff | ||
NOTE: PCM mode, TA = 25°C, VDD = 3.3 V, measurement circuit is Figure 32. | ||
NOTE: PCM mode, TA = 25°C, VDD = 3.3 V, measurement circuit is Figure 32. | ||
NOTE: PCM mode, VDD = 3.3 V, VCC = 5 V, measurement circuit is Figure 32. | ||
NOTE: PCM mode, VDD = 3.3 V, VCC = 5 V, measurement circuit is Figure 32. | ||
NOTE: fS = 48 kHz, 32768 point 8 average, TA = 25°C, | ||
VDD = 3.3 V, VCC = 5 V, measurement circuit is Figure 32. |
NOTE: fS = 48 kHz, TA = 25°C, VDD = 3.3 V, VCC = 5 V, measurement circuit is Figure 32. | ||||
NOTE: PCM mode, TA = 25°C, VDD = 3.3 V, measurement circuit is Figure 32. | ||
NOTE: PCM mode, TA = 25°C, VDD = 3.3 V, measurement circuit is Figure 32. | ||
NOTE: PCM mode, VDD = 3.3 V, VCC = 5 V, measurement circuit is Figure 32. | ||
NOTE: PCM mode, VDD = 3.3 V, VCC = 5 V, measurement circuit is Figure 32. | ||
NOTE: fS = 96 kHz, 32768 point 8 average, TA = 25°C, | ||
VDD = 3.3 V, VCC = 5 V, measurement circuit is Figure 32. |