SBAS448B October   2008  – August 2015 PCM1690

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics: Digital Input/Output
    6. 6.6  Electrical Characteristics: DAC
    7. 6.7  Electrical Characteristics: Power-Supply Requirements
    8. 6.8  System Clock Timing Requirements
    9. 6.9  Audio Interface Timing Requirements for Left-Justified, Right-Justified, and I2S Data Formats
    10. 6.10 Audio Interface Timing Requirements for DSP and TDM Data Formats
    11. 6.11 Three-Wire Serial Control Interface Timing Requirements
    12. 6.12 SCL and SDA Control Interface Timing Requirements
    13. 6.13 Typical Characteristics
      1. 6.13.1 Digital Filter
      2. 6.13.2 Digital De-Emphasis Filter
      3. 6.13.3 Dynamic Performance
      4. 6.13.4 Output Spectrum
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Analog Outputs
      2. 7.3.2  Voltage Reference VCOM
      3. 7.3.3  System Clock Input
      4. 7.3.4  Sampling Mode
      5. 7.3.5  Reset Operation
      6. 7.3.6  Zero Flag
      7. 7.3.7  AMUTE Control
      8. 7.3.8  Three-Wire (SPI) Serial Control
      9. 7.3.9  Control Data Word Format
      10. 7.3.10 Register Write Operation
      11. 7.3.11 Two-Wire (I2C) Serial Control
      12. 7.3.12 Packet Protocol
      13. 7.3.13 Write Operation
      14. 7.3.14 Read Operation
      15. 7.3.15 Timing Requirements: SCL and SDA
    4. 7.4 Device Functional Modes
      1. 7.4.1 Audio Serial Port Operation
      2. 7.4.2 Audio Data Interface Formats and Timing
      3. 7.4.3 Synchronization With the Digital Audio System
      4. 7.4.4 Mode Control
      5. 7.4.5 Parallel Hardware Control
    5. 7.5 Register Maps
      1. 7.5.1 Control Register Definitions (Software Mode Only)
      2. 7.5.2 Register Definitions
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Lowpass Filter and Differential-to-Single-Ended Converter for DAC Outputs
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Hardware Control Method
        2. 8.2.2.2 Audio Input
        3. 8.2.2.3 Audio Output
        4. 8.2.2.4 Master Clock
      3. 8.2.3 Application Curve
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Development Support
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • DCA|48
散热焊盘机械数据 (封装 | 引脚)
订购信息

1 Features

  • 24-Bit Delta-Sigma DAC
  • 8-Channel DAC:
    • High Performance: Differential, fS = 48 kHz
    • THD+N: –94 dB
    • SNR: 113 dB
    • Dynamic Range: 113 dB
    • Sampling Rate: 8 kHz to 192 kHz
    • System Clock: 128 fS, 192 fS, 256 fS, 384 fS, 512 fS, 768 fS, 1152 fS
    • Differential Voltage Output: 8 VPP
    • Analog Lowpass Filter Included
    • 4x/8x Oversampling Digital Filter:
      • Passband Ripple: ±0.0018 dB
      • Stop Band Attenuation: –75 dB
    • Zero Flag
  • Flexible Audio Interface:
    • I/F Format: I2S™, Left-/Right-Justified, DSP, TDM
    • Data Length: 16, 20, 24, 32 Bits
  • Flexible Mode Control:
    • 3-Wire SPI, 2-Wire I2C-Compatible Serial Control Interface, or
      Hardware Control
  • Multiple Functions Through SPI or I2C I/F:
    • Audio I/F Format Select: I2S, Left-Justified, Right-Justified, DSP, TDM
    • Digital Attenuation and Soft Mute
    • Digital De-Emphasis: 32 kHz, 44.1 kHz, 48 kHz
    • Data Polarity Control
    • Power Down
  • Multiple Functions Through H/W Control:
    • Audio I/F Format Select: I2S, TDM
    • Digital De-Emphasis Filter: 44.1 kHz
  • Analog Mute by Clock Halt Detection
  • External RESET Pin
  • Power Supplies:
    • 5 V for Analog and 3.3 V for Digital
  • Package: HTSSOP-48
  • Operating Temperature Range:
    • –40°C to +85°C

2 Applications

  • Blu-ray™ DVD Players
  • HD DVD Players
  • AV Receivers
  • Home Theaters
  • Car Audio External Amplifiers
  • Car Audio AVN Applications

3 Description

The PCM1690 device is a high-performance, single-chip, 24-bit, eight-channel, audio digital-to-analog converter (DAC) with differential outputs. The eight-channel, 24-bit DAC employs an enhanced, multi-level delta-sigma (ΔΣ) modulator and supports 8-kHz to 192-kHz sampling rates and a 16-/20-/24-/32-bit width digital audio input word on the audio interface. The audio interface of the PCM1690 supports the time-division-multiplexed (TDM) format in addition to the standard I2S, left-justified, right-justified, and DSP formats.

The PCM1690 can be controlled through a three-wire, SPI-compatible interface, or two-wire, I2C-compatible serial interface in software, which provides access to all functions including digital attenuation, soft mute, de-emphasis, and so forth. Also, hardware control mode provides a subset of user-programmable functions through two control pins. The PCM1690 is available in a 12-mm × 8-mm (12-mm × 6-mm body) HTSSOP-48 package.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
PCM1690 HTSSOP (48) 12.50 mm × 6.10 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Simplified Application Diagram

PCM1690 PCM1690_key_graphic.gif

4 Revision History

Changes from A Revision (January 2009) to B Revision

  • Added Pin Configuration and Functions section, ESD Ratings table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section Go

Changes from * Revision (October 2008) to A Revision