SCPS123F March   2005  – January 2015 PCF8575C

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Pin Configuration
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
    6. 6.6 I2C Interface Timing Requirements
    7. 6.7 Switching Characteristics
    8. 6.8 Typical Characteristics
  7. 7 Parameter Measurement Information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
      1. 8.2.1 Simplified Block Diagram of Device
      2. 8.2.2 Simplified Schematic Diagram of Each P-Port Input/Output
    3. 8.3 Feature Description
      1. 8.3.1 I2C Interface
      2. 8.3.2 Interface Definition
      3. 8.3.3 Address Reference
    4. 8.4 Device Functional Modes
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
        1. 9.2.1.1 Minimizing ICC When I/Os Control LEDs
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
    1. 10.1 Power-On Reset Requirements
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

10 Power Supply Recommendations

10.1 Power-On Reset Requirements

In the event of a glitch or data corruption, PCF8575C can be reset to its default conditions by using the power-on reset feature. Power-on reset requires that the device go through a power cycle to be completely reset. This reset also happens when the device is powered on for the first time in an application.

The two types of power-on reset are shown in Figure 20 and Figure 21.

pwron01_cps123.gifFigure 20. VCC is Lowered Below 0.2 V or 0 V and Then Ramped Up to VCC
pwron02_cps123.gifFigure 21. VCC is Lowered Below the POR Threshold, Then Ramped Back Up to VCC

Table 1 specifies the performance of the power-on reset feature for PCF8575C for both types of power-on reset.

Table 1. RECOMMENDED SUPPLY SEQUENCING AND RAMP RATES(1)

PARAMETER MIN TYP MAX UNIT
VCC_FT Fall rate See Figure 20 1 100 ms
VCC_RT Rise rate See Figure 20 0.01 100 ms
VCC_TRR_GND Time to re-ramp (when VCC drops to GND) See Figure 20 0.001 ms
VCC_TRR_POR50 Time to re-ramp (when VCC drops to VPOR_MIN – 50 mV) See Figure 21 0.001 ms
VCC_GH Level that VCCP can glitch down to, but not cause a functional disruption when VCCX_GW = 1 μs See Figure 22 1.2 V
VCC_GW Glitch width that will not cause a functional disruption when VCCX_GH = 0.5 × VCCx See Figure 22 μs
VPORF Voltage trip point of POR on falling VCC 0.767 1.144 V
VPORR Voltage trip point of POR on fising VCC 1.033 1.428 V
(1) TA = –40°C to 85°C (unless otherwise noted)

Glitches in the power supply can also affect the power-on reset performance of this device. The glitch width (VCC_GW) and height (VCC_GH) are dependent on each other. The bypass capacitance, source impedance, and device impedance are factors that affect power-on reset performance. Figure 22 and Table 1 provide more information on how to measure these specifications.

pwron03_cps123.gifFigure 22. Glitch Width and Glitch Height

VPOR is critical to the power-on reset. VPOR is the voltage level at which the reset condition is released and all the registers and the I2C/SMBus state machine are initialized to their default states. The value of VPOR differs based on the VCC being lowered to or from 0. Figure 23 and Table 1 provide more details on this specification.

pwron04_cps123.gifFigure 23. VPOR