ZHCSJ72A December 2018 – December 2021 OPT3004
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OPTICAL | |||||||
| Peak irradiance spectral responsivity | 550 | nm | |||||
| Resolution (LSB) | Lowest full-scale range, RN[3:0] = 0000b(2) | 0.01 | lux | ||||
| Full-scale illuminance | 83865.6 | lux | |||||
| Measurement output result, USON package | 0.64 lux per ADC code, 2620.80 lux full-scale (RN[3:0] = 0110)(2), 2000 lux input(3) | 2812 | 3125 | 3437 | ADC codes | ||
| 1800 | 2000 | 2200 | lux | ||||
| Measurement output result, SOT-5X3 package | 0.64 lux per ADC code, 2620.80 lux full-scale (RN[3:0] = 0110)(2), 2000 lux input(3) | 2500 | 3125 | 3750 | ADC codes | ||
| 1600 | 2000 | 2400 | lux | ||||
| Relative accuracy between gain ranges(1) | 0.2% | ||||||
| Infrared response (850 nm)(3) | From -85° to +85° angle of incidence | 0.2% | |||||
| Light source variation (incandescent, halogen, fluorescent) |
Bare device, no cover glass | 4% | |||||
| Linearity | Input illuminance > 40 lux | 2% | |||||
| Input illuminance < 40 lux | 5% | ||||||
| Measurement drift across temperature | Input illuminance = 2000 lux | 0.02 | %/°C | ||||
| Dark condition, ADC output | 0.01 lux per ADC code | 0 | 3 | ADC codes | |||
| 0 | 0.03 | lux | |||||
| Half-power angle | 50% of full-power reading | 57 | degrees | ||||
| PSRR | Power-supply rejection ratio | VDD at 3.6 V and 1.6 V | 0.1 | %/V(4) | |||
| POWER SUPPLY | |||||||
| VDD | Operating range | 1.6 | 3.6 | V | |||
| VI²C | Operating range of I2C pullup resistor | I2C pullup resistor, VDD ≤ VI²C | 1.6 | 5.5 | V | ||
| IQ | Quiescent current | Dark | Active, VDD = 3.6 V | 1.8 | 2.5 | µA | |
| Shutdown (M[1:0] = 00)(2), VDD = 3.6 V | 0.3 | 0.47 | µA | ||||
| Full-scale lux | Active, VDD = 3.6 V | 3.7 | µA | ||||
| Shutdown, (M[1:0] = 00)(2) |
0.4 | µA | |||||
| POR | Power-on-reset threshold | TA = 25°C | 0.8 | V | |||
| DIGITAL | |||||||
| I/O pin capacitance | 3 | pF | |||||
| Total integration time(5) | (CT = 1)(2), 800-ms mode, fixed lux range | 720 | 800 | 880 | ms | ||
| (CT = 0)(2), 100-ms mode, fixed lux range | 90 | 100 | 110 | ms | |||
| VIL | Low-level input voltage (SDA, SCL, and ADDR) |
0 | 0.3 × VDD | V | |||
| VIH | High-level input voltage (SDA, SCL, and ADDR) |
0.7 × VDD | 5.5 | V | |||
| IIL | Low-level input current (SDA, SCL, and ADDR) |
0.01 | 0.25(6) | µA | |||
| VOL | Low-level output voltage (SDA and INT) |
IOL= 3 mA | 0.32 | V | |||
| IZH | Output logic high, high-Z leakage current (SDA, INT) | Pin at VDD | 0.01 | 0.25(6) | µA | ||
| TEMPERATURE | |||||||
| Specified temperature range | –40 | 85 | °C | ||||