7.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
| Supply voltage |
V+ to V– |
|
7.5 |
V |
| Signal input terminals |
Voltage |
(V–) – 0.5 |
(V+) + 0.5 |
V |
| Current |
|
10 |
mA |
| Output short circuit(2) |
Continuous |
| Operating temperature |
–55 |
150 |
°C |
| Junction temperature |
|
160 |
°C |
| Lead temperature (soldering, 10 seconds) |
|
300 |
°C |
| Storage temperature range, Tstg |
–65 |
150 |
°C |
(1) Stresses above Absolute Maximum Ratings may cause permanent damage. Exposure to absolute maximum conditions for extended periods may degrade device reliability. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those specified is not implied.
(2) Short-circuit to ground, one amplifier per package.