SBOS522A June   2010  – November 2019 OPA333-Q1

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
    1.     Device Images
      1.      0.1-Hz to 10-Hz Noise
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Rail-to-Rail Input Voltage
      2. 7.3.2 Internal Offset Correction
    4. 7.4 Device Functional Modes
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Achieving Output Swing to the Op Amp Negative Rail
    2. 8.2 Typical Applications
      1. 8.2.1 High-Side Voltage-to-Current (V-I) Converter
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2 Precision, Low-Level Voltage-to-Current (V-I) Converter
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curves
      3. 8.2.3 Composite Amplifier
        1. 8.2.3.1 Design Requirements
        2. 8.2.3.2 Detailed Design Procedure
        3. 8.2.3.3 Application Curve
      4. 8.2.4 Temperature Measurement
      5. 8.2.5 Single Op-Amp Bridge-Amplifier
      6. 8.2.6 Low-Side Current-Monitor
      7. 8.2.7 High-Side Current Monitor
      8. 8.2.8 Thermistor Measurement
      9. 8.2.9 Precision Instrumentation Amplifier
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Description

The OPA333-Q1 CMOS operational amplifier uses a proprietary autocalibration technique to simultaneously provide verylow offset voltage (10 μV maximum) and near-zero drift over time and temperature. This miniature, high-precision, low-quiescent-current amplifier offers high-impedance inputs that have a common-mode range 100 mV beyond the rails, and rail-to-rail output that swings within 50 mV of the rails. The device can use single or dual supplies as low as 1.8 V (±0.9 V) and up to 5.5 V (±2.75 V), and is optimized for low-voltage single-supply operation.

The OPA333-Q1 device offers excellent common-mode rejection ratio (CMRR) without the crossover associated with traditional complementary input stages. This design results in superior performance for driving analog-to-digital converters (ADCs) without degradation of differential linearity.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
OPA333-Q1 SOT-23 (5) 1.60 mm × 2.90 mm
  1. For all available packages, see the package option addendum at the end of the data sheet.