ZHCSB44B May 2013 – June 2016 OPA2317 , OPA317 , OPA4317
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VS = (V+) – (V–) | Supply voltage | 7 | V | |
| Signal input terminals (2) | (V–) – 0.3 | (V+) + 0.3 | V | |
| Signal input terminals(2) | –10 | 10 | mA | |
| Output short circuit(3) | Continuous | |||
| TA | Operating temperature | –40 | 150 | °C |
| TJ | Junction temperature | 150 | °C | |
| Tstg | Storage temperature | –65 | 150 | °C |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±4000 | V |
| Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 | |||
| Machine model (MM) | ±400 | |||
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| (V+ – V–) | Supply voltage | 1.8 (±0.9) | 5.5 (±2.25) | V |
| TA | Specified temperature | –40 | 125 | °C |
| THERMAL METRIC(1) | OPA317 | UNIT | |||
|---|---|---|---|---|---|
| D (SOIC) | DBV (SOT-23) | DCK (SC70) | |||
| 8 PINS | 5 PINS | 5 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 140.1 | 220.8 | 298.4 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 89.8 | 97.5 | 65.4 | °C/W |
| RθJB | Junction-to-board thermal resistance | 80.6 | 61.7 | 97.1 | °C/W |
| ψJT | Junction-to-top characterization parameter | 28.7 | 7.6 | 0.8 | °C/W |
| ψJB | Junction-to-board characterization parameter | 80.1 | 61.1 | 95.5 | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | — | — | °C/W |
| THERMAL METRIC(1) | OPA2317 | UNIT | ||
|---|---|---|---|---|
| D (SOIC) | DGK (VSSOP) | |||
| 8 PINS | 8 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 124 | 180.3 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 73.7 | 48.1 | °C/W |
| RθJB | Junction-to-board thermal resistance | 64.4 | 100.9 | °C/W |
| ψJT | Junction-to-top characterization parameter | 18 | 2.4 | °C/W |
| ψJB | Junction-to-board characterization parameter | 63.9 | 99.3 | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | — | °C/W |
| THERMAL METRIC(1) | OPA4317 | UNIT | ||
|---|---|---|---|---|
| D (SOIC) | PW (TSSOP) | |||
| 14 PINS | 14 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 83.8 | 120.8 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 70.7 | 34.3 | °C/W |
| RθJB | Junction-to-board thermal resistance | 59.5 | 62.8 | °C/W |
| ψJT | Junction-to-top characterization parameter | 11.6 | 1 | °C/W |
| ψJB | Junction-to-board characterization parameter | 37.7 | 56.5 | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | — | °C/W |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | ||||||
| VOS | Input offset voltage | VS = 5 V | 20 | ±90 | μV | |
| TA = –40°C to +125°C, VS = 5 V | ±100 | |||||
| dVOS/dT | Input offset voltage vs temperature |
TA = –40°C to +125°C | 0.05 | μV/°C | ||
| PSRR | Input offset voltage vs power supply |
TA = –40°C to +125°C, VS = 1.8 V to 5.5 V | 1 | 10 | μV/V | |
| Long-term stability(1) | See (1) | |||||
| Channel separation, DC | 5 | μV/V | ||||
| INPUT BIAS CURRENT | ||||||
| IB | Input bias current | ±275 | pA | |||
| OPA4317 | ±155 | |||||
| TA = –40°C to +125°C | ±300 | |||||
| IOS | Input offset current | ±400 | pA | |||
| OPA4317 | ±140 | |||||
| NOISE | ||||||
| en | Input voltage noise density | f = 1 kHz | 55 | nV/√Hz | ||
| Input voltage noise | f = 0.01 Hz to 1 Hz | 0.3 | μVPP | |||
| f = 0.1 Hz to 10 Hz | 1.1 | |||||
| in | Input current noise | f = 10 Hz | 100 | fA/√Hz | ||
| INPUT VOLTAGE RANGE | ||||||
| VCM | Common-mode voltage | (V–) – 0.1 | (V+) + 0.1 | V | ||
| CMRR | Common-mode rejection ratio | TA = –40°C to +125°C (V–) – 0.1 V < VCM < (V+) + 0.1 V |
95 | 108 | dB | |
| OPA4317 TA = –40°C to +125°C (V–) – 0.1 V < VCM < (V+) + 0.1 V, VS = 5.5 V |
95 | 108 | ||||
| INPUT CAPACITANCE | ||||||
| Differential | 2 | pF | ||||
| Common-mode | 4 | pF | ||||
| OPEN-LOOP GAIN | ||||||
| AOL | Open-loop voltage gain | TA = –40°C to +125°C, RL = 10 kΩ (V–) + 100 mV < VO < (V+) – 100 mV |
100 | 110 | dB | |
| FREQUENCY RESPONSE | ||||||
| GBW | Gain-bandwidth product | CL = 100 pF | 300 | kHz | ||
| SR | Slew rate | G = 1 | 0.15 | V/μs | ||
| OUTPUT | ||||||
| Voltage output swing from rail | TA = –40°C to +125°C | 30 | 100 | mV | ||
| ISC | Short-circuit current | ±5 | mA | |||
| CL | Capacitive load drive | See the Typical Characteristics section | ||||
| Open-loop output impedance | f = 350 kHz, IO = 0 | 2 | kΩ | |||
| POWER SUPPLY | ||||||
| VS | Specified voltage | 1.8 | 5.5 | V | ||
| IQ | Quiescent current per amplifier | TA = –40°C to +125°C, IO = 0 | 21 | 35 | μA | |
| Turnon time | VS = 5 V | 100 | µs | |||
Figure 1. Offset Voltage Production Distribution
| G = 1 | RL = 10 kΩ |
| 4-V Step |
| See the Input Differential Voltage section |
| G = 1 | RL = 10 kΩ |
Figure 16. Current and Voltage Noise Spectral Density vs Frequency