ZHCSOS5D May 2022 – December 2023 OPA2863A , OPA863A
PRODUCTION DATA
Figure 8-1 shows the use of OPAx863A in a second-order multifeedback (MFB) low-pass filter with a cut-off frequency of 2 MHz. The frequency response of the circuit in Figure 8-1 is compared for various amplifiers with different gain-bandwidth products and shown in Figure 8-2:
DEVICE | GBW (MHz) | CUTOFF FREQUENCY (MHz) |
---|---|---|
TLV9051 | 5 | 1.59 |
LMV641 | 10 | 1.78 |
OPA2834 | 20 | 1.87 |
OPAx863A | 50 | 1.95 |
OPA836 | 110 | 1.98 |
Table 8-1 provides the following benefits of using OPAx863A in an MFB low-pass filter circuit:
Based on Figure 8-2, and as with the OPAx863A, use an amplifier with a gain bandwidth product at least 20 × greater than the filter cutoff frequency. This configuration results in a high-precision and high-linearity, low-pass-filter design.