ZHCSQ66A february 2023 – july 2023 OPA2863-Q1
PRODUCTION DATA
The OPAx863-Q1 is operational with a supply voltage greater than 2.7 V (±1.35 V). The maximum recommended supply voltage is 12.6 V (±6.3 V). The OPAx863-Q1 can be used with unipolar, bipolar or asymmetric supplies.