ZHCS020J January 2011 – March 2021 OPA2835 , OPA835
PRODUCTION DATA
The OPA835 device provides excellent performance when driving high-performance delta-sigma (ΔΣ) and successive-approximation-register (SAR) ADCs in low-power audio and industrial applications.
To show achievable performance, the OPA835 device is tested as the drive amplifier for the ADS8326 device. The ADS8326 device is a 16-bit, micro power, SAR ADC with pseudodifferential inputs and sample rates up to
250 kSPS. The device offers excellent noise and distortion performance in a small 8-pin SOIC or VSSOP (MSOP) package. Low power and small size make the ADS8326 and OPA835 devices an ideal solution for portable and battery-operated systems, remote data-acquisition modules, simultaneous multichannel systems, and isolated data acquisition.
With the circuit shown in Figure 9-9 to test the performance, Figure 9-10 shows the spectral performance with a 10-kHz input frequency. The tabulated AC results are in Table 9-3.
Figure 9-9 OPA835 and ADS8326 Test Circuit
Figure 9-10 ADS8326 and OPA835 10-kHz FFT| TONE (Hz) | SIGNAL (dBFS) | SNR (dBc) | THD (dBc) | SINAD (dBc) | SFDR (dBc) |
|---|---|---|---|---|---|
| 10k | –0.85 | 81.9 | –87.5 | 80.8 | 89.9 |