10 Revision History
Changes from Revision A (November 2023) to Revision B (April 2024)
- 将 DGK (VSSOP, 8)、DDF (SOT23-THN) OPA2323 和 DYY (SOT23-THN) OPA4323 的状态从预发布 更改为 正在供货
Go
- 将数据表标题中的 CMRR 值从m 100dB 更改为 114dB
Go
- 在器件信息 表中将 DYY (SOT-23) 封装选项从 16 引脚更改为 14 引脚,并将封装从 OPA4323S 移至 OPA4323Go
- Changed the DYY (SOT-23) package option from 16 to 14
pins and moved the package from OPA4323S to OPA4323 in Device Comparison
tableGo
- Removed OPA4310 information from the data sheetGo
- Changed the Typical Characteristics section to add more
plots.Go
- Changed the Rail-to-Rail input section.Go
- Changed the EMIRR Testing plot in EMI
Rejection section.Go
- Changed the EMIRR IN+ values for the 900MHz, 1.8GHz,
2.4GHz, 3.6GHz, and 5GHz frequency options in OPAx323
EMIRR IN+ for Frequencies of Interest
tableGo
Changes from Revision * (October 2023) to Revision A (November 2023)
- 将 DCK (SC70, 5) OPA323 状态从预发布 更改为正在供货
Go
- 将 D (SOIC, 8) OPA2323 状态从预发布 更改为正在供货
Go