ZHCSBX8I December 2013 – May 2018 OPA172 , OPA2172 , OPA4172
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | |||||||
| VOS | Input offset voltage | ±0.2 | ±1 | mV | |||
| TA = –40°C to +125°C | ±1.15 | ||||||
| dVOS/dT | Drift | TA = –40°C to +125°C | OPA172, OPA4172 | ±0.3 | ±1.5 | µV/°C | |
| OPA2172 | ±1.8 | ||||||
| PSRR | vs power supply | TA = –40°C to +125°C | ±1 | ±3 | µV/V | ||
| Channel separation, dc | At dc | 5 | µV/V | ||||
| INPUT BIAS CURRENT | |||||||
| IB | Input bias current | ±8 | ±15 | pA | |||
| TA = –40°C to +125°C | ±14 | nA | |||||
| TA = –40°C to +125°C | OPA2172IDGK | ±18 | |||||
| OPA41721PW | |||||||
| IOS | Input offset current | ±2 | ±15 | pA | |||
| TA = –40°C to +125°C | OPA172, OPA4172 | ±1 | nA | ||||
| OPA2172 | ±3 | ||||||
| NOISE | |||||||
| En | Input voltage noise | f = 0.1 Hz to 10 Hz | 2.5 | µVPP | |||
| en | Input voltage noise density | f = 100 Hz | 12 | nV/√Hz | |||
| f = 1 kHz | 7 | ||||||
| in | Input current noise density | f = 1 kHz | 1.6 | fA/√Hz | |||
| INPUT VOLTAGE | |||||||
| VCM | Common-mode voltage range(1) | (V–) – 0.1 V | (V+) – 2 V | V | |||
| CMRR | Common-mode rejection ratio | VS = ±2.25 V, (V–) – 0.1 V < VCM < (V+) – 2 V,
TA = –40°C to +125°C |
90 | 104 | dB | ||
| VS = ±18 V, (V–) – 0.1 V < VCM < (V+) – 2 V,
TA = –40°C to +125°C |
110 | 120 | |||||
| INPUT IMPEDANCE | |||||||
| Differential | 100 || 4 | MΩ || pF | |||||
| Common-mode | 6 || 4 | 1013Ω || pF | |||||
| OPEN-LOOP GAIN | |||||||
| AOL | Open-loop voltage gain | (V–) + 0.35 V < VO < (V+) – 0.35 V, RL = 10 kΩ, TA = –40°C to +125°C | OPA172, OPA4172 | 110 | 130 | dB | |
| OPA2172 | 107 | 115 | |||||
| (V–) + 0.5 V < VO < (V+) – 0.5 V,
RL = 2 kΩ, TA = –40°C to +125°C |
OPA172, OPA4172 | 116 | |||||
| OPA2172 | 107 | ||||||
| FREQUENCY RESPONSE | |||||||
| GBP | Gain bandwidth product | 10 | MHz | ||||
| SR | Slew rate | G = +1 | 10 | V/µs | |||
| tS | Settling time | To 0.1%, VS = ±18 V, G = +1, 10-V step | 2 | µs | |||
| To 0.01% (12 bit), VS = ±18 V, G = +1, 10-V step | 3.2 | ||||||
| Overload recovery time | VIN × Gain > VS | 200 | ns | ||||
| THD+N | Total harmonic distortion + noise | VS = +36 V, G = +1, f = 1 kHz, VO = 3.5 VRMS | 0.00005% | ||||
| OUTPUT | |||||||
| VO | Voltage output swing from rail | VS = +36 V | RL = 10 kΩ | 70 | 90 | mV | |
| RL = 2 kΩ | 330 | 400 | |||||
| VS = +36 V,
TA = –40°C to +125°C |
RL = 10 kΩ | 95 | 120 | ||||
| RL = 2 kΩ | 470 | 530 | |||||
| VS = +4.5V | RL = 10 kΩ | 10 | 20 | ||||
| RL = 2 kΩ | 40 | 50 | |||||
| VS = +4.5 V,
TA = –40°C to +125°C |
RL = 10 kΩ | 10 | 25 | ||||
| RL = 2 kΩ | 55 | 70 | |||||
| ISC | Short-circuit current | ±75 | mA | ||||
| CLOAD | Capacitive load drive | See Typical Characteristics | pF | ||||
| ZO | Open-loop output impedance | f = 1 MHz, IO = 0 A | 60 | Ω | |||
| POWER SUPPLY | |||||||
| VS | Specified voltage range | +4.5 | +36 | V | |||
| IQ | Quiescent current per amplifier | IO = 0 A | 1.6 | 1.8 | mA | ||
| IO = 0 A, TA = –40°C to +125°C | 2 | ||||||
| TEMPERATURE | |||||||
| Specified range | –40 | +125 | °C | ||||