ZHCSFP9B December 2016 – November 2017 OPA170-Q1 , OPA2170-Q1 , OPA4170-Q1
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | ||||||
| VOS | Input offset voltage | TA = 25°C | 0.25 | ±1.8 | mV | |
| TA = –40°C to 125°C | ±2 | mV | ||||
| dVOS/dT | Input offset voltage drift | TA = –40°C to 125°C | ±0.3 | ±2 | µV/°C | |
| PSRR | Input offset voltage vs power supply | VS = 4 V to 36 V TA = –40°C to 125°C |
1 | ±5 | µV/V | |
| Channel separation, dc | 5 | µV/V | ||||
| INPUT BIAS CURRENT | ||||||
| IB | Input bias current | TA = 25°C | ±8 | ±15 | pA | |
| TA = –40°C to 125°C (OPA170-Q1 and OPA2170-Q1) | ±3.5 | nA | ||||
| TA = –40°C to 125°C (OPA4170-Q1) | ±16 | |||||
| IOS | Input offset current | TA = 25°C | ±4 | ±15 | pA | |
| TA = –40°C to 125°C (OPA170-Q1 and OPA2170-Q1) | ±3.5 | nA | ||||
| TA = –40°C to 125°C (OPA4170-Q1) | ±16 | |||||
| NOISE | ||||||
| Input voltage noise | ƒ = 0.1 Hz to 10 Hz | 2 | µVPP | |||
| en | Input voltage noise density | ƒ = 100 Hz | 22 | nV/√Hz | ||
| ƒ = 1 kHz | 19 | nV/√Hz | ||||
| INPUT VOLTAGE | ||||||
| VCM | Common-mode voltage range(1) | (V–) – 0.1 | (V+) – 2 | V | ||
| CMRR | Common-mode rejection ratio | VS = ±2 V, (V–) – 0.1 V < VCM < (V+) – 2 V TA = –40°C to 125°C |
90 | 104 | dB | |
| VS = ±18 V, (V–) – 0.1 V < VCM < (V+) – 2 V TA = –40°C to 125°C |
104 | 120 | dB | |||
| INPUT IMPEDANCE | ||||||
| Differential | 100 || 3 | MΩ || pF | ||||
| Common-mode | 6 || 3 | 1012 Ω || pF | ||||
| OPEN-LOOP GAIN | ||||||
| AOL | Open-loop voltage gain | VS = 4 V to 36 V (V–) + 0.35 V < VO < (V+) – 0.35 V TA = –40°C to 125°C |
110 | 130 | dB | |
| FREQUENCY RESPONSE | ||||||
| GBP | Gain bandwidth product | 1.2 | MHz | |||
| SR | Slew rate | G = 1 | 0.4 | V/µs | ||
| tS | Settling time | To 0.1%, VS = ±18 V, G = 1 10-V step | 20 | µs | ||
| To 0.01% (12-bit), VS = ±18 V, G = 1 10-V step |
28 | µs | ||||
| Overload recovery time | VIN × Gain > VS | 2 | µs | |||
| THD+N | Total harmonic distortion + noise | G = 1, ƒ = 1 kHz, VO = 3 VRMS | 0.0002% | |||
| OUTPUT | ||||||
| VO | Voltage output swing from positive rail | IL = 0 mA VS = 4 V to 36 V |
10 | mV | ||
| IL sourcing 1 mA VS = 4 V to 36 V |
115 | mV | ||||
| VO | Voltage output swing from negative rail | IL = 0 mA VS = 4 V to 36 V |
8 | mV | ||
| IL sinking 1 mA VS = 4 V to 36 V |
70 | mV | ||||
| VO | Voltage output swing from rail | VS = 5 V RL = 10 kΩ TA = –40°C to 125°C |
(V–) + 0.03 | (V+) – 0.05 | V | |
| RL = 10 kΩ AOL ≥ 110 dB TA = –40°C to 125°C |
(V–) + 0.35 | (V+) – 0.35 | V | |||
| ISC | Short-circuit current | –20 | 17 | mA | ||
| CLOAD | Capacitive load drive | See Typical Characteristics | pF | |||
| RO | Open-loop output resistance | ƒ = 1 MHz IO = 0 A |
900 | Ω | ||
| POWER SUPPLY | ||||||
| VS | Specified voltage range | 2.7 | 36 | V | ||
| IQ | Quiescent current per amplifier | IO = 0 A TA = 25°C |
110 | 145 | µA | |
| IO = 0 A TA = –40°C to 125°C |
155 | µA | ||||
| TEMPERATURE | ||||||
| Specified range | –40 | 125 | °C | |||
| Operating range | –55 | 150 | °C | |||