ZHCSOH5B December 1997 – November 2024 OPA134 , OPA2134 , OPA4134
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| AUDIO PERFORMANCE | |||||||
| THD+N | Total harmonic distortion plus noise | f = 1kHz, G = 1, VO = 3Vrms |
RL = 2kΩ | 0.00008 | % | ||
| RL = 600Ω | 0.00015 | ||||||
| Intermodulation distortion | f = 1kHz, G = 1, VO = 1VPP | –98 | dB | ||||
| Headroom(1) | THD < 0.01%, RL = 2kΩ, VS = 18V | 21.3 | dBu | ||||
| FREQUENCY RESPONSE | |||||||
| GBW | Gain bandwidth product | 8 | MHz | ||||
| SR | Slew rate(2) | ±20 | V/μs | ||||
| Settling time | 10V step, G = 1, CL = 100pF |
0.1% | 0.7 | μs | |||
| 0.01% | 1 | ||||||
| FPBW | Full power bandwidth | 1.3 | MHz | ||||
| Overload recovery time | VIN × G = VS | 0.6 | µs | ||||
| NOISE | |||||||
| Input voltage noise | f = 20Hz to 20kHz | 1.2 | µVrms | ||||
| en | Input voltage noise density | f = 1kHz | 8 | nV/√Hz | |||
| In | Input current noise density | f = 1kHz | 3 | fA/√Hz | |||
| OFFSET VOLTAGE | |||||||
| VOS | Input offset voltage | ±1 | ±3.5 | mV | |||
| TA = –40°C to +85°C | ±1 | ||||||
| dVOS/dT | Input offset voltage drift | TA = –40°C to +85°C | ±2 | μV/°C | |||
| PSRR | Power-supply rejection ratio | 5V ≤ VS ≤ 36V | 90 | 106 | dB | ||
| Channel separation (dual, quad) | DC, RL = 2kΩ | 128 | dB | ||||
| f = 20kHz, RL = 2kΩ | 126 | ||||||
| INPUT BIAS CURRENT | |||||||
| IB | Input bias current(3) | ±5 | ±100 | pA | |||
| TA = –40°C to +85°C | See Section 5.8 | ±5 | nA | ||||
| IOS | Input offset current(3) | ±2 | ±50 | pA | |||
| INPUT VOLTAGE | |||||||
| VCM | Common-mode voltage | (V–) + 2.5 | ±13 | (V+) – 3.5 | V | ||
| CMRR | Common-mode rejection ratio | –12.5V ≤ VCM ≤ 11.5V | 86 | 100 | dB | ||
| TA = –40°C to +85°C | 90 | ||||||
| INPUT IMPEDANCE | |||||||
| Differential | 1013 || 8 | Ω || pF | |||||
| Common-mode | –12.5V ≤ VCM ≤ 11.5V | 1013 || 6 | Ω || pF | ||||
| OPEN-LOOP GAIN | |||||||
| AOL | Open-loop voltage gain | RL = 10kΩ, –14.5V ≤ VO ≤ 13.8V | 104 | 120 | dB | ||
| RL = 2kΩ, –13.8V ≤ VO ≤ 13.5V | 104 | 120 | |||||
| OUTPUT | |||||||
| VO | Voltage output | RL = 10kΩ | Positive | (V+) – 1.2 | V | ||
| Negative | (V–) + 0.5 | ||||||
| RL = 2kΩ | Positive | (V+) – 1.5 | |||||
| Negative | (V–) + 1.2 | ||||||
| ISC | Short-circuit current | Sourcing | 36 | mA | |||
| Sinking | –30 | ||||||
| ZO | Output impedance | f = 10kHz | Closed-loop(4) | 0.01 | Ω | ||
| Open-loop | 10 | ||||||
| Capacitive load drive | Stable operation | See Typical Characteristics | |||||
| POWER SUPPLY | |||||||
| IQ | Quiescent current (per amplifier) | IO = 0mA | 4 | 5 | mA | ||