ZHCSRX0H September 1983 – March 2023 OP07
PRODUCTION DATA
The slew rate is the rate at which an operational amplifier can change the output when there is a change on the input. The OP07x have a 0.3-V/μs slew rate.