SLFS022I September   1973  – September 2014 NA555 , NE555 , SA555 , SE555

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Simplified Schematic
  5. Revision History
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 Handling Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Electrical Characteristics
    5. 7.5 Operating Characteristics
    6. 7.6 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Mono-stable Operation
      2. 8.3.2 A-stable Operation
      3. 8.3.3 Frequency Divider
    4. 8.4 Device Functional Modes
  9. Applications and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Missing-Pulse Detector
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Curves
      2. 9.2.2 Pulse-Width Modulation
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
        3. 9.2.2.3 Application Curves
      3. 9.2.3 Pulse-Position Modulation
        1. 9.2.3.1 Design Requirements
        2. 9.2.3.2 Detailed Design Procedure
        3. 9.2.3.3 Application Curves
      4. 9.2.4 Sequential Timer
        1. 9.2.4.1 Design Requirements
        2. 9.2.4.2 Detailed Design Procedure
        3. 9.2.4.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Device and Documentation Support
    1. 11.1 Related Links
      1. 11.1.1 Trademarks
      2. 11.1.2 Electrostatic Discharge Caution
    2. 11.2 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

7 Specifications

7.1 Absolute Maximum Ratings(1)

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
VCC Supply voltage(2) 18 V
VI Input voltage CONT, RESET, THRES, TRIG VCC V
IO Output current ±225 mA
θJA Package thermal impedance(3)(4) D package 97 °C/W
P package 85
PS package 95
PW package 149
θJC Package thermal impedance(5)(6) FK package 5.61 °C/W
JG package 14.5
TJ Operating virtual junction temperature 150 °C
Case temperature for 60 s FK package 260 °C
Lead temperature 1,6 mm (1/16 in) from case for 60 s JG package 300 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltage values are with respect to GND.
(3) Maximum power dissipation is a function of TJ(max), θJA, and TA. The maximum allowable power dissipation at any allowable ambient temperature is PD = (TJ(max) - TA) / θJA. Operating at the absolute maximum TJ of 150°C can affect reliability.
(4) The package thermal impedance is calculated in accordance with JESD 51-7.
(5) Maximum power dissipation is a function of TJ(max), θJC, and TC. The maximum allowable power dissipation at any allowable case temperature is PD = (TJ(max) - TC) / θJC. Operating at the absolute maximum TJ of 150°C can affect reliability.
(6) The package thermal impedance is calculated in accordance with MIL-STD-883.

7.2 Handling Ratings

PARAMETER DEFINITION MIN MAX UNIT
Tstg Storage temperature range –65 150 °C

7.3 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
VCC Supply voltage NA555, NE555, SA555 4.5 16 V
SE555 4.5 18
VI Input voltage CONT, RESET, THRES, and TRIG VCC V
IO Output current ±200 mA
TA Operating free-air temperature NA555 –40 105 °C
NE555 0 70
SA555 –40 85
SE555 –55 125

7.4 Electrical Characteristics

VCC = 5 V to 15 V, TA = 25°C (unless otherwise noted)
PARAMETER TEST CONDITIONS SE555 NA555
NE555
SA555
UNIT
MIN TYP MAX MIN TYP MAX
THRES voltage level VCC = 15 V 9.4 10 10.6 8.8 10 11.2 V
VCC = 5 V 2.7 3.3 4 2.4 3.3 4.2
THRES current(1) 30 250 30 250 nA
TRIG voltage level VCC = 15 V 4.8 5 5.2 4.5 5 5.6 V
TA = –55°C to 125°C 3 6
VCC = 5 V 1.45 1.67 1.9 1.1 1.67 2.2
TA = –55°C to 125°C 1.9
TRIG current TRIG at 0 V 0.5 0.9 0.5 2 μA
RESET voltage level 0.3 0.7 1 0.3 0.7 1 V
TA = –55°C to 125°C 1.1
RESET current RESET at VCC 0.1 0.4 0.1 0.4 mA
RESET at 0 V –0.4 –1 –0.4 –1.5
DISCH switch off-state current 20 100 20 100 nA
DISCH switch on-state voltage VCC = 5 V, IO = 8 mA 0.15 0.4 V
CONT voltage (open circuit) VCC = 15 V 9.6 10 10.4 9 10 11 V
TA = –55°C to 125°C 9.6 10.4
VCC = 5 V 2.9 3.3 3.8 2.6 3.3 4
TA = –55°C to 125°C 2.9 3.8
Low-level output voltage VCC = 15 V, IOL = 10 mA 0.1 0.15 0.1 0.25 V
TA = –55°C to 125°C 0.2
VCC = 15 V, IOL = 50 mA 0.4 0.5 0.4 0.75
TA = –55°C to 125°C 1
VCC = 15 V, IOL = 100 mA 2 2.2 2 2.5
TA = –55°C to 125°C 2.7
VCC = 15 V, IOL = 200 mA 2.5 2.5
VCC = 5 V, IOL = 3.5 mA TA = –55°C to 125°C 0.35
VCC = 5 V, IOL = 5 mA 0.1 0.2 0.1 0.35
TA = –55°C to 125°C 0.8
VCC = 5 V, IOL = 8 mA 0.15 0.25 0.15 0.4
High-level output voltage VCC = 15 V, IOH = –100 mA 13 13.3 12.75 13.3 V
TA = –55°C to 125°C 12
VCC = 15 V, IOH = –200 mA 12.5 12.5
VCC = 5 V, IOH = –100 mA 3 3.3 2.75 3.3
TA = –55°C to 125°C 2
Supply current Output low, No load VCC = 15 V 10 12 10 15 mA
VCC = 5 V 3 5 3 6
Output high, No load VCC = 15 V 9 10 9 13
VCC = 5 V 2 4 2 5
(1) This parameter influences the maximum value of the timing resistors RA and RB in the circuit of Figure 12. For example,
when VCC = 5 V, the maximum value is R = RA + RB  ≉ 3.4 MΩ, and for VCC = 15 V, the maximum value is 10 MΩ.

7.5 Operating Characteristics

VCC = 5 V to 15 V, TA = 25°C (unless otherwise noted)
PARAMETER TEST
CONDITIONS(2)
SE555 NA555
NE555
SA555
UNIT
MIN TYP MAX MIN TYP MAX
Initial error of timing interval(3) Each timer, monostable(4) TA = 25°C 0.5 1.5(1) 1 3 %
Each timer, astable(5) 1.5 2.25
Temperature coefficient of timing interval Each timer, monostable(4) TA = MIN to MAX 30 100(1) 50 ppm/
°C
Each timer, astable(5) 90 150
Supply-voltage sensitivity of timing interval Each timer, monostable(4) TA = 25°C 0.05 0.2(1) 0.1 0.5 %/V
Each timer, astable(5) 0.15 0.3
Output-pulse rise time CL = 15 pF,
TA = 25°C
100 200(1) 100 300 ns
Output-pulse fall time CL = 15 pF,
TA = 25°C
100 200(1) 100 300 ns
(1) On products compliant to MIL-PRF-38535, this parameter is not production tested.
(2) For conditions shown as MIN or MAX, use the appropriate value specified under recommended operating conditions.
(3) Timing interval error is defined as the difference between the measured value and the average value of a random sample from each process run.
(4) Values specified are for a device in a monostable circuit similar to Figure 9, with the following component values: RA = 2 kΩ to 100 kΩ, C = 0.1 μF.
(5) Values specified are for a device in an astable circuit similar to Figure 12, with the following component values: RA = 1 kΩ to 100 kΩ, C = 0.1 μF.

7.6 Typical Characteristics

Data for temperatures below –40°C and above 105°C are applicable for SE555 circuits only.
typ_fig1_lfs022.gifFigure 1. Low-Level Output Voltage
vs Low-Level Output Current
typ_fig3_lfs022.gifFigure 3. Low-Level Output Voltage
vs Low-Level Output Current
typ_fig5_lfs022.gifFigure 5. Supply Current
vs Supply Voltage
typ_fig7_lfs022.gifFigure 7. Normalized Output Pulse Duration
(Monostable Operation)
vs
Free-Air Temperature
typ_fig2_lfs022.gifFigure 2. Low-Level Output Voltage
vs Low-Level Output Current
typ_fig4_lfs022.gifFigure 4. Drop Between Supply Voltage and Output
vs High-Level Output Current
typ_fig6_lfs022.gifFigure 6. Normalized Output Pulse Duration
(Monostable Operation)
vs Supply Voltage
typ_fig8_lfs022.gifFigure 8. Propagation Delay Time
vs
Lowest Voltage Level of Trigger Pulse