ZHCSTL4 October 2023 MSPM0C1104
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fSYSOSC | Factory trimmed SYSOSC frequency | SYSOSCCFG.FREQ=00 (BASE) | 24 | MHz | ||
SYSOSC frequency accuracy when frequency correction loop (FCL) is enabled when the internal ROSC resistor is used (1) | SETUSEFCL=1, Ta = 25 ℃ | TBD | TBD | % | ||
SETUSEFCL=1, -40 ℃ ≤ Ta ≤ 85 ℃ | TBD | TBD | ||||
SETUSEFCL=1 -40 ℃ ≤ Ta ≤ 105 ℃ | TBD | TBD | ||||
SETUSEFCL=1 -40 ℃ ≤ Ta ≤ 125 ℃ | TBD | 1.5 | TBD | |||
fSYSOSC | SYSOSC accuracy when frequency correction loop (FCL) is disabled, 24MHz | SETUSEFCL=0, SYSOSCCFG.FREQ=00, -40 ℃ ≤ Ta ≤ 125 ℃ | -2.5 | 2.5 | % | |
tsettle, SYSOSC | Settling time to target accuracy (2) | SETUSEFCL=1 | 30 | us | ||
fsettle, SYSOSC | fSYSOSC accuracy during tsettle (2) | SETUSEFCL=1 | -11 | 1.3 | % |