ZHCSI49C September 2014 – March 2021
PRODUCTION DATA
Table 6-1 summarizes the available family members.
| DEVICE(1) | FLASH (KB) | SRAM (KB) | SD24 CONVERTERS | MULTIPLIER | Timer_A(2) | eUSCI_A: UART, IrDA, SPI |
eUSCI_B: SPI, I2C |
I/O | PACKAGE |
|---|---|---|---|---|---|---|---|---|---|
| MSP430i2041 | 32 | 2 | 4 | 1 | 3, 3 | 1 | 1 | 16 | 32 RHB |
| 12 | 28 PW | ||||||||
| MSP430i2040 | 16 | 1 | 4 | 1 | 3, 3 | 1 | 1 | 16 | 32 RHB |
| 12 | 28 PW | ||||||||
| MSP430i2031 | 32 | 2 | 3 | 1 | 3, 3 | 1 | 1 | 16 | 32 RHB |
| 12 | 28 PW | ||||||||
| MSP430i2030 | 16 | 1 | 3 | 1 | 3, 3 | 1 | 1 | 16 | 32 RHB |
| 12 | 28 PW | ||||||||
| MSP430i2021 | 32 | 2 | 2 | 1 | 3, 3 | 1 | 1 | 16 | 32 RHB |
| 12 | 28 PW | ||||||||
| MSP430i2020 | 16 | 1 | 2 | 1 | 3, 3 | 1 | 1 | 16 | 32 RHB |
| 12 | 28 PW |