ZHCSI49C September 2014 – March 2021
PRODUCTION DATA
| PARAMETER | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fSBW | Spy-Bi-Wire input frequency | 3.0 V | 0 | 20 | MHz | |
| tSBW,Low | Spy-Bi-Wire low clock pulse duration | 3.0 V | 0.025 | 15 | μs | |
| tSBW, En | Spy-Bi-Wire enable time (TEST high to acceptance of first clock edge)(1) | 3.0 V | 1 | μs | ||
| tSBW,Rst | Spy-Bi-Wire return to normal operation time | 3.0 V | 15 | 100 | μs | |
| fTCK | TCK input frequency, 4-wire JTAG(2) | 3.0 V | 0 | 10 | MHz | |
| Rinternal | Internal pulldown resistance on TEST | 3.0 V | 45 | 60 | 80 | kΩ |