ZHCSCU9C August 2014 – August 2018
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| SNR | Signal-to-noise | VR+ = 2.5 V, VR– = AVSS | 68 | 71 | dB | ||
| ENOB | Effective number of bits(1) | VR+ = 2.5 V, VR– = AVSS | 10.7 | 11.2 | bits | ||
Table 5-28 lists the dynamic performance characteristics of the ADC with differential inputs and an internal reference.