ZHCSCV0C August 2014 – August 2018 MSP430FR6877 , MSP430FR6879 , MSP430FR68791
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SNR | Signal-to-noise | VR+ = 2.5 V, VR– = AVSS | 64 | 68 | dB | |
| ENOB | Effective number of bits(2) | VR+ = 2.5 V, VR– = AVSS | 10.2 | 10.7 | bits | |
Table 5-30 lists the dynamic performance characteristics of the ADC with single-ended inputs and an internal reference.