ZHCSCU7D June 2014 – August 2018 MSP430FR5986 , MSP430FR5987 , MSP430FR5988 , MSP430FR5989 , MSP430FR59891 , MSP430FR6987 , MSP430FR6988 , MSP430FR6989 , MSP430FR69891
PRODUCTION DATA.
Table 4-3 lists the correct termination of all unused pins.
| PIN | POTENTIAL | COMMENT |
|---|---|---|
| AVCC | DVCC | |
| AVSS | DVSS | |
| Px.0 to Px.7 | Open | Set to port function, output direction (PxDIR.n = 1) |
| R33/LCDCAP | DVSS or DVCC | If the pin is not used, it can be tied to either supply. |
| ESIDVCC | DVCC | |
| ESIDVSS | DVSS | |
| ESICOM | Open | |
| ESICI | Open | |
| RST/NMI | DVCC or VCC | 47-kΩ pullup or internal pullup selected with 2.2-nF (10-nF(2)) pulldown |
| PJ.0/TDO
PJ.1/TDI PJ.2/TMS PJ.3/TCK |
Open | The JTAG pins are shared with general-purpose I/O function (PJ.x). If not used as JTAG pins, these pins should be switched to port function, output direction. When used as JTAG pins, these pins should remain open. |
| TEST | Open | This pin always has an internal pulldown enabled. |