ZHCSF37C March 2016 – August 2018 MSP430FR5962 , MSP430FR5964 , MSP430FR5992 , MSP430FR5994 , MSP430FR59941
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| fLEA | Frequency for specified performance | MCLK | 16 | MHz | |||
| W_LEA_FFT | LEA subsystem energy on fast Fourier transform | Complex FFT 128-point Q.15 with random data in LEA-RAM | VCore = 3 V,
MCLK = 16 MHz |
350 | nJ | ||
| W_LEA_FIR | LEA subsystem energy on finite impulse response | Real FIR on random Q.31 data with 128 taps on 24 points | VCore = 3 V,
MCLK = 16 MHz |
2.6 | µJ | ||
| W_LEA_ADD | LEA subsystem energy on additions | On 32 Q.31 elements with random value out of LEA-RAM with linear address increment | VCore = 3 V,
MCLK = 16 MHz |
6.6 | nJ | ||