ZHCSCH3G October 2012 – August 2018 MSP430FR5947 , MSP430FR59471 , MSP430FR5948 , MSP430FR5949 , MSP430FR5957 , MSP430FR5958 , MSP430FR5959 , MSP430FR5967 , MSP430FR5968 , MSP430FR5969 , MSP430FR59691
PRODUCTION DATA.
Figure 6-8 shows the port diagram. Table 6-54 summarizes the selection of the pin function.
| PIN NAME (P2.x) | x | FUNCTION | CONTROL BITS AND SIGNALS(1) | ||
|---|---|---|---|---|---|
| P2DIR.x | P2SEL1.x | P2SEL0.x | |||
| P2.5/TB0.0/UCA1TXD/UCA1SIMO | 5 | P2.5(I/O) | I: 0; O: 1 | 0 | 0 |
| TB0.CCI0B | 0 | 0 | 1 | ||
| TB0.0 | 1 | ||||
| UCA1TXD/UCA1SIMO | X(1) | 1 | 0 | ||
| N/A | 0 | 1 | 1 | ||
| Internally tied to DVSS | 1 | ||||
| P2.6/TB0.1/UCA1RXD/UCA1SOMI | 6 | P2.6(I/O) | I: 0; O: 1 | 0 | 0 |
| N/A | 0 | 0 | 1 | ||
| TB0.1 | 1 | ||||
| UCA1RXD/UCA1SOMI | X(1) | 1 | 0 | ||
| N/A | 0 | 1 | 1 | ||
| Internally tied to DVSS | 1 | ||||