ZHCSCU9C August 2014 – August 2018 MSP430FR5887 , MSP430FR5888 , MSP430FR5889 , MSP430FR58891 , MSP430FR6887 , MSP430FR6888 , MSP430FR6889 , MSP430FR68891
PRODUCTION DATA.
The ADC12_B module supports fast 12-bit analog-to-digital conversions with differential and single-ended inputs. The module implements a 12-bit SAR core, sample select control, a reference generator, and a conversion result buffer. A window comparator with lower and upper limits allows CPU-independent result monitoring with three window comparator interrupt flags.
Table 6-17 lists the external trigger sources. Table 6-18 lists the available multiplexing between internal and external analog inputs.
| ADC12SHSx | CONNECTED TRIGGER SOURCE | |
|---|---|---|
| BINARY | DECIMAL | |
| 000 | 0 | Software (ADC12SC) |
| 001 | 1 | Timer_A TA0 CCR1 output |
| 010 | 2 | Timer_B TB0 CCR0 output |
| 011 | 3 | Timer_B TB0 CCR1 output |
| 100 | 4 | Timer_A TA1 CCR1 output |
| 101 | 5 | Timer_A TA2 CCR1 output |
| 110 | 6 | Timer_A TA3 CCR1 output |
| 111 | 7 | Reserved (DVSS) |
| CONTROL BIT | EXTERNAL
(CONTROL BIT = 0) |
INTERNAL
(CONTROL BIT = 1) |
|---|---|---|
| ADC12BATMAP | A31 | Battery Monitor |
| ADC12TCMAP | A30 | Temperature Sensor |
| ADC12CH0MAP | A29 | N/A(1) |
| ADC12CH1MAP | A28 | N/A(1) |
| ADC12CH2MAP | A27 | N/A(1) |
| ADC12CH3MAP | A26 | N/A(1) |