ZHCSCI4E May 2014 – August 2018 MSP430FR5847 , MSP430FR58471 , MSP430FR5848 , MSP430FR5849 , MSP430FR5857 , MSP430FR5858 , MSP430FR5859 , MSP430FR5867 , MSP430FR58671 , MSP430FR5868 , MSP430FR5869
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SNR | Signal-to-noise | VR+ = 2.5 V, VR– = AVSS | 64 | 68 | dB | |
| ENOB | Effective number of bits(2) | VR+ = 2.5 V, VR– = AVSS | 10.2 | 10.7 | bits | |
Table 5-28 lists the dynamic performance characteristics of the ADC with single-ended inputs and an internal reference.