ZHCSCI4E May 2014 – August 2018 MSP430FR5847 , MSP430FR58471 , MSP430FR5848 , MSP430FR5849 , MSP430FR5857 , MSP430FR5858 , MSP430FR5859 , MSP430FR5867 , MSP430FR58671 , MSP430FR5868 , MSP430FR5869
PRODUCTION DATA.
| MODULE | TEST CONDITIONS | REFERENCE CLOCK | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|---|
| Timer_A | Module input clock | 3 | μA/MHz | |||
| Timer_B | Module input clock | 5 | μA/MHz | |||
| eUSCI_A | UART mode | Module input clock | 5.5 | μA/MHz | ||
| eUSCI_A | SPI mode | Module input clock | 3.5 | μA/MHz | ||
| eUSCI_B | SPI mode | Module input clock | 3.5 | μA/MHz | ||
| eUSCI_B | I2C mode, 100 kbaud | Module input clock | 3.5 | μA/MHz | ||
| RTC_B | 32 kHz | 100 | nA | |||
| MPY | Only from start to end of operation | MCLK | 25 | μA/MHz | ||
| CRC | Only from start to end of operation | MCLK | 2.5 | μA/MHz |