ZHCSJG5C March 2019 – September 2021 MSP430FR2475 , MSP430FR2476
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fTB | Timer_B input clock frequency | Internal: SMCLK, ACLK External: TBCLK Duty cycle = 50% ±10% | 2 V, 3 V | 16 | MHz | |
| tTB,cap | Timer_B capture timing | All capture inputs, minimum pulse duration required for capture | 2 V, 3 V | 20 | ns | |
Figure 8-11 Timer PWM Mode
Figure 8-12 Timer Capture Mode