SLAS508K April 2006 – May 2020 MSP430FG4616 , MSP430FG4617 , MSP430FG4618 , MSP430FG4619
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| td(BOR) | Brownout(2)(3) | 2000 | µs | |||
| VCC(start) | dVCC/dt ≤ 3 V/s (see Figure 5-10) | 0.7 × V(B_IT– ) | V | |||
| V(B_IT–) | dVCC/dt ≤ 3 V/s (see Figure 5-10 through Figure 5-12) | 1.79 | V | |||
| Vhys(B_IT–) | dVCC/dt ≤ 3 V/s (see Figure 5-10) | 70 | 130 | 210 | mV | |
| t(reset) | Pulse duration needed at RST/NMI pin to accepted reset internally, VCC = 2.2 V, 3 V | 2 | µs | |||
Figure 5-10 POR, BOR vs Supply Voltage
Figure 5-11 VCC(drop) Level with a Square Voltage Drop to Generate a POR or BOR Signal
Figure 5-12 VCC(drop) Level With a Triangle Voltage Drop to Generate a POR or BOR Signal