ZHCSCI3A May 2014 – September 2018
PRODUCTION DATA.
| MIN | TYP | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|
| AVCC | Analog supply voltage | AVCC = DVCC, AVSS = DVSS = 0 V | 2.4 | 3.6 | V | ||
| TA | Ambient temperature | –40 | 85 | °C | |||
| fSD | Modulator clock frequency | 0.03 | 2.3 | MHz | |||
| VI | Absolute input voltage | AVSS – 1 | AVCC | V | |||
| VIC | Common-mode input voltage | AVSS – 1 | AVCC | V | |||
| VID,FS | Differential full-scale input voltage | Bipolar mode, VID = VI,A+ – VI,A– | –VREF/GAIN | +VREF/GAIN | mV | ||
| VID | Differential input voltage for specified performance(1) | REFON = 1 | SD24GAINx = 1 | ±900 | ±930 | mV | |
| SD24GAINx = 2 | ±450 | ±460 | |||||
| SD24GAINx = 4 | ±225 | ±230 | |||||
| SD24GAINx = 8 | ±112 | ±120 | |||||
| SD24GAINx = 16 | ±56 | ±60 | |||||
| SD24GAINx = 32 | ±28 | ±30 | |||||
| SD24GAINx = 64 | ±14 | ±14 | |||||
| SD24GAINx = 128 | ±7 | ±7.25 | |||||
| CREF | VREF load capacitance(2) | SD24REFS = 1 | 100 | nF | |||
Table 5-40 lists the analog input characteristics of the SD24_B.