ZHCSAU6D November 2012 – September 2018 MSP430F67451 , MSP430F67461 , MSP430F67471 , MSP430F67481 , MSP430F67491 , MSP430F67651 , MSP430F67661 , MSP430F67671 , MSP430F67681 , MSP430F67691 , MSP430F67751 , MSP430F67761 , MSP430F67771 , MSP430F67781 , MSP430F67791
PRODUCTION DATA.
The interrupt vectors and the power-up start address are in the address range 0FFFFh to 0FF80h (see Table 6-3). The vector contains the 16-bit address of the appropriate interrupt-handler instruction sequence.
| INTERRUPT SOURCE | INTERRUPT FLAG | SYSTEM INTERRUPT | WORD ADDRESS | PRIORITY |
|---|---|---|---|---|
| System Reset
Power up External reset Watchdog time-out, key violation Flash memory key violation |
WDTIFG, KEYV (SYSRSTIV)(1)(2) | Reset | 0FFFEh | 63, highest |
| System NMI
PMM Vacant memory access JTAG mailbox |
SVMLIFG, SVMHIFG, DLYLIFG, DLYHIFG, VLRLIFG, VLRHIFG, VMAIFG, JMBNIFG, JMBOUTIFG (SYSSNIV) (1)(3) | (Non)maskable | 0FFFCh | 62 |
| User NMI
NMI Oscillator fault Flash memory access violation Supply switched |
NMIIFG, OFIFG, ACCVIFG, AUXSWGIFG (SYSUNIV)(1)(3) | (Non)maskable | 0FFFAh | 61 |
| Watchdog Timer_A interval timer mode | WDTIFG | Maskable | 0FFF8h | 60 |
| eUSCI_A0 receive or transmit | UCA0RXIFG, UCA0TXIFG (UCA0IV)(1)(4) | Maskable | 0FFF6h | 59 |
| eUSCI_B0 receive or transmit | UCB0RXIFG, UCB0TXIFG (UCB0IV)(1)(4) | Maskable | 0FFF4h | 58 |
| ADC10_A | ADC10IFG0, ADC10INIFG, ADC10LOIFG, ADC10HIIFG, ADC10TOVIFG, ADC10OVIFG (ADC10IV)(1)(4) | Maskable | 0FFF2h | 57 |
| SD24_B | SD24_B Interrupt Flags (SD24IV)(1)(4) | Maskable | 0FFF0h | 56 |
| Timer TA0 | TA0CCR0 CCIFG0(4) | Maskable | 0FFEEh | 55 |
| Timer TA0 | TA0CCR1 CCIFG1, TA0CCR2 CCIFG2,
TA0IFG (TA0IV)(1)(4) |
Maskable | 0FFECh | 54 |
| eUSCI_A1 receive or transmit | UCA1RXIFG, UCA1TXIFG (UCA1IV)(1)(4) | Maskable | 0FFEAh | 53 |
| eUSCI_A2 receive or transmit | UCA2RXIFG, UCA2TXIFG (UCA2IV)(1)(4) | Maskable | 0FFE8h | 52 |
| Auxiliary supplies | AUXSWGIFG, AUXIFG0, AUXIFG1, AUXIFG2 (AUXIV)(1)(4) | Maskable | 0FFE6h | 51 |
| DMA | DMA0IFG, DMA1IFG, DMA2IFG (DMAIV)(1)(4) | Maskable | 0FFE4h | 50 |
| Timer TA1 | TA1CCR0 CCIFG0(4) | Maskable | 0FFE2h | 49 |
| Timer TA1 | TA1CCR1 CCIFG1,
TA1IFG (TA1IV)(1)(4) |
Maskable | 0FFE0h | 48 |
| eUSCI_A3 receive or transmit | UCA3RXIFG, UCA3TXIFG (UCA3IV)(1)(4) | Maskable | 0FFDEh | 47 |
| eUSCI_B1 receive or transmit | UCB1RXIFG, UCB1TXIFG (UCB1IV)(1)(4) | Maskable | 0FFDCh | 46 |
| I/O port P1 | P1IFG.0 to P1IFG.7 (P1IV)(1)(4) | Maskable | 0FFDAh | 45 |
| Timer TA2 | TA2CCR0 CCIFG0(4) | Maskable | 0FFD8h | 44 |
| Timer TA2 | TA2CCR1 CCIFG1,
TA2IFG (TA2IV)(1)(4) |
Maskable | 0FFD6h | 43 |
| I/O port P2 | P2IFG.0 to P2IFG.7 (P2IV)(1)(4) | Maskable | 0FFD4h | 42 |
| Timer TA3 | TA3CCR0 CCIFG0(4) | Maskable | 0FFD2h | 41 |
| Timer TA3 | TA3CCR1 CCIFG1,
TA3IFG (TA3IV)(1)(4) |
Maskable | 0FFD0h | 40 |
| LCD_C | LCD_C Interrupt Flags (LCDCIV)(1)(4) | Maskable | 0FFCEh | 39 |
| RTC_C | RTCOFIFG, RTCRDYIFG, RTCTEVIFG, RTCAIFG, RT0PSIFG, RT1PSIFG (RTCIV)(1)(4) | Maskable | 0FFCCh | 38 |
| Comparator_B | Comparator_B Interrupt Flags (CBIV) (1) | Maskable | 0FFCAh | 37 |
| Reserved | Reserved(5) | 0FFC6h | 35 | |
| ⋮ | ⋮ | |||
| 0FF80h | 0, lowest |