ZHCSAU6D November 2012 – September 2018 MSP430F67451 , MSP430F67461 , MSP430F67471 , MSP430F67481 , MSP430F67491 , MSP430F67651 , MSP430F67661 , MSP430F67671 , MSP430F67681 , MSP430F67691 , MSP430F67751 , MSP430F67761 , MSP430F67771 , MSP430F67781 , MSP430F67791
PRODUCTION DATA.
TA1 is a 16-bit timer/counter (Timer_A type) with two capture/compare registers. TA1 can support multiple capture/compares, PWM outputs, and interval timing (see Table 6-16). TA1 also has extensive interrupt capabilities. Interrupts may be generated from the counter on overflow conditions and from each of the capture/compare registers.
| DEVICE INPUT SIGNAL | MODULE INPUT NAME | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL |
|---|---|---|---|---|
| PM_TACLK | TACLK | Timer | NA | NA |
| ACLK (internal) | ACLK | |||
| SMCLK (internal) | SMCLK | |||
| PM_TACLK | INCLK | |||
| PM_TA1.0 | CCI0A | CCR0 | TA0 | PM_TA1.0 |
| CBOUT (internal) | CCI0B | |||
| DVSS | GND | |||
| DVCC | VCC | |||
| PM_TA1.1 | CCI1A | CCR1 | TA1 | PM_TA1.1 |
| ACLK (internal) | CCI1B | |||
| DVSS | GND | |||
| DVCC | VCC |