ZHCSAU6D November 2012 – September 2018 MSP430F67451 , MSP430F67461 , MSP430F67471 , MSP430F67481 , MSP430F67491 , MSP430F67651 , MSP430F67661 , MSP430F67671 , MSP430F67681 , MSP430F67691 , MSP430F67751 , MSP430F67761 , MSP430F67771 , MSP430F67781 , MSP430F67791
PRODUCTION DATA.
Figure 6-25 shows the port diagram. Table 6-83 summarizes the selection of the pin functions.
PIN NAME (P6.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | ||
---|---|---|---|---|---|
P6DIR.x | P6SEL0.x | LCD36 to LCD33 | |||
P6.4/S36 | 4 | P6.4 (I/O) | I:0; O:1 | 0 | 0 |
N/A | 0 | 1 | 0 | ||
DVSS | 1 | 1 | 0 | ||
S36 | X | X | 1 | ||
P6.5/S35 | 5 | P6.5 (I/O) | I:0; O:1 | 0 | 0 |
N/A | 0 | 1 | 0 | ||
DVSS | 1 | 1 | 0 | ||
S35 | X | X | 1 | ||
P6.6/S34 | 6 | P6.6(I/O) | I:0; O:1 | 0 | 0 |
N/A | 0 | 1 | 0 | ||
DVSS | 1 | 1 | 0 | ||
S34 | X | X | 1 | ||
P6.7/S33 | 7 | P6.7 (I/O) | I:0; O:1 | 0 | 0 |
N/A | 0 | 1 | 0 | ||
DVSS | 1 | 1 | 0 | ||
S33 | X | X | 1 |