ZHCSCN8A May 2014 – September 2018 MSP430F6745A , MSP430F6746A , MSP430F6747A , MSP430F6748A , MSP430F6749A , MSP430F6765A , MSP430F6766A , MSP430F6767A , MSP430F6768A , MSP430F6769A , MSP430F6775A , MSP430F6776A , MSP430F6777A , MSP430F6778A , MSP430F6779A
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VeREF+ | Positive external reference voltage input | VeREF+ > VeREF–(2) | 1.4 | AVCC | V | |
| VeREF– | Negative external reference voltage input | VeREF+ > VeREF–(3) | 0 | 1.2 | V | |
| (VeREF+ – VeREF–) | Differential external reference voltage input | VeREF+ > VeREF–(4) | 1.4 | AVCC | V | |
| IVeREF+,
IVeREF– |
Static input current | 1.4 V ≤ VeREF+ ≤ VAVCC , VeREF– = 0 V,
fADC10CLK = 5 MHz, ADC10SHTx = 0x0001, Conversion rate 200 ksps |
2.2 V, 3 V | –26 | +26 | µA |
| 1.4 V ≤ VeREF+ ≤ VAVCC , VeREF– = 0 V,
fADC10CLK = 5 MHZ, ADC10SHTX = 0x1000, Conversion rate 20 ksps |
–1 | +1 | ||||
| CVREF+ | Capacitance at VREF+ terminal | See (5) | 10 | µF | ||