ZHCSCI3A May 2014 – September 2018 MSP430F67451A , MSP430F67461A , MSP430F67471A , MSP430F67481A , MSP430F67491A , MSP430F67651A , MSP430F67661A , MSP430F67671A , MSP430F67681A , MSP430F67691A , MSP430F67751A , MSP430F67761A , MSP430F67771A , MSP430F67781A , MSP430F67791A
PRODUCTION DATA.
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VCC | Supply voltage during program execution and flash programming (VAVCC = VDVCC = VCC)(1)(2) | PMMCOREVx = 0 | 1.8 | 3.6 | V | |
| PMMCOREVx = 0, 1 | 2.0 | 3.6 | ||||
| PMMCOREVx = 0, 1,3 2 | 2.2 | 3.6 | ||||
| PMMCOREVx = 0, 1, 2, 3 | 2.4 | 3.6 | ||||
| VSS | Supply voltage VAVSS = VDVSS = VSS | 0 | V | |||
| TA | Operating free-air temperature | I version | –40 | 85 | °C | |
| TJ | Operating junction temperature | I version | –40 | 85 | °C | |
| CVCORE | Recommended capacitor at VCORE | 470 | nF | |||
| CDVCC/ CVCORE | Capacitor ratio of DVCC to VCORE | 10 | ||||
| fSYSTEM | Processor frequency (maximum MCLK frequency)(3)(4) (see Figure 5-1) | PMMCOREVx = 0,
1.8 V ≤ VCC ≤ 3.6 V (default condition) |
0 | 8.0 | MHz | |
| PMMCOREVx = 1,
2 V ≤ VCC ≤ 3.6 V |
0 | 12.0 | ||||
| PMMCOREVx = 2,
2.2 V ≤ VCC ≤ 3.6 V |
0 | 20.0 | ||||
| PMMCOREVx = 3,
2.4 V ≤ VCC ≤ 3.6 V |
0 | 25.0 | ||||
| ILOAD, DVCCD | Maximum load current that can be drawn from DVCC for core and IO
(ILOAD = ICORE + IIO) |
20 | mA | |||
| ILOAD, AUX1D | Maximum load current that can be drawn from AUXVCC1 for core and IO
(ILOAD = ICORE + IIO) |
20 | mA | |||
| ILOAD, AUX2D | Maximum load current that can be drawn from AUXVCC2 for core and IO
(ILOAD = ICORE + IIO) |
20 | mA | |||
| ILOAD, AVCCA | Maximum load current that can be drawn from AVCC for analog modules
(ILOAD = IModules) |
10 | mA | |||
| ILOAD, AUX1A | Maximum load current that can be drawn from AUXVCC1 for analog modules
(ILOAD = IModules) |
5 | mA | |||
| ILOAD, AUX2A | Maximum load current that can be drawn from AUXVCC2 for analog modules
(ILOAD = IModules) |
5 | mA | |||
| PINT | Internal power dissipation | VCC x I(DVCC) | W | |||
| PIO | I/O power dissipation of the I/O pins powered by DVCC | (VCC – VIOH) x IIOH +
VIOL x IIOL |
W | |||
| PMAX | Maximum allowed power dissipation, PMAX > PIO + PINT | (TJ – TA) / θJA | W | |||
Figure 5-1 Maximum System Frequency