ZHCSCN8A May 2014 – September 2018 MSP430F6745A , MSP430F6746A , MSP430F6747A , MSP430F6748A , MSP430F6749A , MSP430F6765A , MSP430F6766A , MSP430F6767A , MSP430F6768A , MSP430F6769A , MSP430F6775A , MSP430F6776A , MSP430F6777A , MSP430F6778A , MSP430F6779A
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VCORE3(AM) | Core voltage, active mode, PMMCOREV = 3 | 2.4 V ≤ DVCC ≤ 3.6 V | 1.91 | V | ||
| VCORE2(AM) | Core voltage, active mode, PMMCOREV = 2 | 2.2 V ≤ DVCC ≤ 3.6 V | 1.81 | V | ||
| VCORE1(AM) | Core voltage, active mode, PMMCOREV = 1 | 2 V ≤ DVCC ≤ 3.6 V | 1.61 | V | ||
| VCORE0(AM) | Core voltage, active mode, PMMCOREV = 0 | 1.8 V ≤ DVCC ≤ 3.6 V | 1.41 | V | ||
| VCORE3(LPM) | Core voltage, low-current mode, PMMCOREV = 3 | 2.4 V ≤ DVCC ≤ 3.6 V | 1.94 | V | ||
| VCORE2(LPM) | Core voltage, low-current mode, PMMCOREV = 2 | 2.2 V ≤ DVCC ≤ 3.6 V | 1.92 | V | ||
| VCORE1(LPM) | Core voltage, low-current mode, PMMCOREV = 1 | 2 V ≤ DVCC ≤ 3.6 V | 1.73 | V | ||
| VCORE0(LPM) | Core voltage, low-current mode, PMMCOREV = 0 | 1.8 V ≤ DVCC ≤ 3.6 V | 1.52 | V | ||
Table 5-14 lists the characteristics of the high-side SVS.