ZHCSDG4A February 2015 – October 2018 MSP430F6720A , MSP430F6721A , MSP430F6723A , MSP430F6724A , MSP430F6725A , MSP430F6726A , MSP430F6730A , MSP430F6731A , MSP430F6733A , MSP430F6734A , MSP430F6735A , MSP430F6736A
PRODUCTION DATA.
| VCC = 1.8 V | Full Drive Strength | |
| VCC = 1.8 V | Full Drive Strength | |
| VCC = 3 V | Full Drive Strength | |
| VCC = 3 V | Full Drive Strength | |
Table 5-10 lists the output characteristics of the GPIOs in reduced drive strength mode. Also see Figure 5-7 through Figure 5-10.