ZHCSBU4E October 2012 – September 2020 MSP430F5358 , MSP430F5359 , MSP430F5658 , MSP430F5659 , MSP430F6458 , MSP430F6459 , MSP430F6658 , MSP430F6659
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VeREF+ | Positive external reference voltage input | VeREF+ > VREF–/VeREF– (2) | 1.4 | AVCC | V | |
| VREF–/VeREF– | Negative external reference voltage input | VeREF+ > VREF–/VeREF– (3) | 0 | 1.2 | V | |
| (VeREF+ – VREF–/VeREF–) | Differential external reference voltage input | VeREF+ > VREF–/VeREF– (4) | 1.4 | AVCC | V | |
| IVeREF+, IVREF–/VeREF– | Static input current | 1.4 V ≤ VeREF+ ≤ VAVCC, VeREF– = 0 V, fADC12CLK = 5 MHz, ADC12SHTx = 1h, Conversion rate 200 ksps | 2.2 V, 3 V | –26 | 26 | µA |
| 1.4 V ≤ VeREF+ ≤ VAVCC , VeREF– = 0 V, fADC12CLK = 5 MHz, ADC12SHTx = 8h, Conversion rate 20 ksps | 2.2 V, 3 V | –1.2 | +1.2 | |||
| CVREF+/- | Capacitance at VREF+ or VREF- terminal(5) | 10 | µF | |||