ZHCSA40F August 2010 – September 2020 MSP430F6433 , MSP430F6435 , MSP430F6436 , MSP430F6438
PRODUCTION DATA
Figure 9-13 shows the pin diagram. Table 9-60 summarizes how to select the pin function.
PIN NAME (P9.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | ||
---|---|---|---|---|---|
P9DIR.x | P9SEL.x | LCDS0...7 | |||
P9.0/S7 | 0 | P9.0 (I/O) | I: 0; O: 1 | 0 | 0 |
S7 | X | X | 1 | ||
P9.1/S6 | 1 | P9.1 (I/O) | I: 0; O: 1 | 0 | 0 |
S6 | X | X | 1 | ||
P9.2/S5 | 2 | P9.2 (I/O) | I: 0; O: 1 | 0 | 0 |
S5 | X | X | 1 | ||
P9.3/S4 | 3 | P9.3 (I/O) | I: 0; O: 1 | 0 | 0 |
S4 | X | X | 1 | ||
P9.4/S3 | 4 | P9.4 (I/O) | I: 0; O: 1 | 0 | 0 |
S3 | X | X | 1 | ||
P9.5/S2 | 5 | P9.5 (I/O) | I: 0; O: 1 | 0 | 0 |
S2 | X | X | 1 | ||
P9.6/S1 | 6 | P9.6 (I/O) | I: 0; O: 1 | 0 | 0 |
S1 | X | X | 1 | ||
P9.7/S0 | 7 | P9.7 (I/O) | I: 0; O: 1 | 0 | 0 |
S0 | X | X | 1 |